In-Vision Demeter, Lithography Light Engine Using DLP9500
INV-3P-DEMETER
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical documentation

Order Now



Description

In-Vision’s Demeter module builds on TI’s DLP9500 or DLP9500UV, paired with a blue laser or UV LED illumination, respectively. Optimized for maximum transmission and system efficiency at wavelengths from 365 to 460 nm, this light engine module offers resolutions near the diffraction limit for maskless lithography, 3D scanning/metrology or 3D printing applications. Customized optics, electronics and form factors are available through In-Vision’s in-house engineering and manufacturing services.


Order Now
Part Number Buy from Third Party Status

INVISION-DEMETER:
In-Vision Demeter – Maskless Lithography Light Engine Using DLP9500



Go to In-Vision Digital Imaging Optics GmbH
ACTIVE

TI Devices (3)

Part Number Name Product Family
DLP9500  DLP® 0.95 1080p 2xLVDS Type-A DMD  Advanced light-control chipsets 
DLP9500UV  DLP® 0.95 1080p 2xLVDS UV Type-A DMD  Advanced light-control chipsets 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light-control chipsets 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.