ISO1042DWEVM
ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module
ISO1042DWEVM
Overview
ISO1042DWEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in a 16-pin wide body SOIC package (package code DW). The EVM features enough test points and jumper options to evaluate the device with minimal external components.
Features
- High speed, robust EMC isolated CAN
- Wide supply & level translation range: 2.25 to 5.5 V
- High signaling rate: CAN FD up to 5 Mbps
- Isolation barrier life > 25 years
- Standard footprint available for choke and TVS on board
Isolated CAN transceivers
Order & start development
Evaluation board
ISO1042DWEVM – ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | |
---|---|---|---|
* | User guide | ISO1042DW Isolated CAN Transceiver Evaluation Module (Rev. A) | Jul. 09, 2018 |
More literature | ISO1042DWEVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.