ISO1042DWVEVM
ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module
ISO1042DWVEVM
Overview
ISO1042DWVEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in an 8-pin wide body SOIC package (package code DWV). The EVM features enough test points and jumper options to evaluate the device with minimal external components.
Features
- High speed, robust EMC isolated CAN
- Wide supply & level translation range: 2.25 to 5.5 V
- High signaling rate: CAN FD up to 5 Mbps
- Isolation barrier life > 25 years
- Standard footprint available for choke and TVS on board
- Only ISO1042DWV Evaluation Module is included
Isolated CAN transceivers
Order & start development
Evaluation board
ISO1042DWVEVM – ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | |
---|---|---|---|
* | User guide | ISO1042DWV Isolated CAN Transceiver Evaluation Module | Jul. 11, 2018 |
Datasheet | ISO1042 Isolated CAN Transceiver With 70-V Bus Fault Protection and Flexible Data Rate datasheet (Rev. E) | Oct. 28, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.