IWR1642Boost is a prototype evaluation module.
IWR1642BOOST
IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1642BOOST
Overview
IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.
The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power ARM® R4F controllers, including onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple user interface.
This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).
The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.
Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface.
A 5-V, >2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.
Features
- Onboard antenna to enable field testing
- XDS110-based JTAG with serial port interface for flash programming
- UART-to-USB interface for control, configuration, and data visualization
- TI LaunchPad interface to seamlessly connect to TI MCUs
- CAN connector enables direct interface to car units
- Micro USB cable (#3025010-03)
- Mounting brackets with Bumpon™ (#36-625-ND, SJ-5012)
- M3-size screws (#9027A146)
- M3-size nuts (#90631A007 )
- Jumpers (#3M9580-ND)
CAN transceivers
Industrial mmWave radar sensors
Linear & low-dropout (LDO) regulators
Multi-channel ICs (PMICs)
Shunt voltage references
Order & start development
Explore packages of hardware, software and documentation
Get started with data collection on IWR1642 for RF performance evaluation
IWR1642BOOST — IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module
DCA1000EVM — Real-time data-capture adapter for radar sensing evaluation module
MMWAVE-STUDIO — mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)
MMWAVE-STUDIO — mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)
MMWAVE_STUDIO 02.01.01.00 installer for Windows Host
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Documentation
Release Notes for MMWAVE STUDIO
User Guide for MMWAVE STUDIO
Cascade Setup User Guide for MMWAVE STUDIO
Quick start guide for the DCA1000 capture card
Software Manifest of Components Inside the MMWAVE STUDIO
Release Infomation
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Release Infomation
• IWRL6432AOP support for basic, advanced, and power tabs
• Silicon revision selector for power tab
• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.
Get started with data collection on IWR1642 for RF performance evaluation
Get started with running application demos on IWR1642
IWR1642BOOST — IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
Bluetooth products
MSP430 microcontrollers
20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 seg L
Sub-1 GHz products
Wi-Fi products
Wi-SUN products
Multi-protocol products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
Release Infomation
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
What's new
- Device Support Update
- Synced up with CCS12.6.0 and CCS Theia 1.3.0
- Fixed issues with loading the MSPM0 Bootloader flash library
- Bug Fixes
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Release Infomation
• IWRL6432AOP support for basic, advanced, and power tabs
• Silicon revision selector for power tab
• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.
Get started with running application demos on IWR1642
Develop your application on IWR1642
IWR1642BOOST — IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module
DCA1000EVM — Real-time data-capture adapter for radar sensing evaluation module
MMWAVE-SECDEV — mmWave software secure development
MMWAVE-STUDIO — mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)
MMWAVE-STUDIO — mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)
MMWAVE_STUDIO 02.01.01.00 installer for Windows Host
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Documentation
Release Notes for MMWAVE STUDIO
User Guide for MMWAVE STUDIO
Cascade Setup User Guide for MMWAVE STUDIO
Quick start guide for the DCA1000 capture card
Software Manifest of Components Inside the MMWAVE STUDIO
Release Infomation
MMWAVE-SDK — mmWave software development kit (SDK)
MMWAVE-SDK — mmWave software development kit (SDK)
MMWAVE_SDK v 32-bit installer and dependent tools/components for Windows Host
MMWAVE_SDK installer and dependent tools/components for Linux Host
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Documentation
Release Infomation
The mmWave SDK enables the development of millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.In addition, it provides few demo applications which will serve as a guide for integrating the SDK into end - user mmWave application
What's new
- New Device Support : IWR6843 Safe and Secure devices (IWR6843ABSABL, IWR6843ABSABLR)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Arm Cortex-M0+ MCUs
Arm Cortex-M4 MCUs
Arm Cortex-R MCUs
Sub-1 GHz wireless MCUs
Documentation
Release Infomation
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0, 12.2.0, 12.3.0, 12.4.0, 12.5.0, 12.6.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
What's new
- Please refer to the release notes
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
Products
C2000 real-time microcontrollers
Arm-based processors
Industrial mmWave radar sensors
Automotive mmWave radar sensors
Bluetooth products
MSP430 microcontrollers
20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 seg L
Sub-1 GHz products
Wi-Fi products
Wi-SUN products
Multi-protocol products
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Low-power 2.4-GHz products
Release Infomation
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
What's new
- Device Support Update
- Synced up with CCS12.6.0 and CCS Theia 1.3.0
- Fixed issues with loading the MSPM0 Bootloader flash library
- Bug Fixes
Develop your application on IWR1642
Order this hardware only
IWR1642BOOST — IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module
Design files
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
SOFTWARE PROGRAMMING TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.