IWR1642BOOST

IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module

IWR1642BOOST

Order now

Overview

IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power ARM® R4F controllers, including onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple user interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface.

A 5-V, >2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Features
  • Onboard antenna to enable field testing
  • XDS110-based JTAG with serial port interface for flash programming
  • UART-to-USB interface for control, configuration, and data visualization
  • TI LaunchPad interface to seamlessly connect to TI MCUs
  • CAN connector enables direct interface to car units

  • Micro USB cable (#3025010-03)
  • Mounting brackets with Bumpon™ (#36-625-ND, SJ-5012)
  • M3-size screws (#9027A146)
  • M3-size nuts (#90631A007 )
  • Jumpers (#3M9580-ND)

CAN & LIN transceivers & SBCs
TCAN1042HGV-Q1 Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

 

ESD & surge protection ICs
TPD4E004 Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with with VCC pin for High Speed Interfaces

 

Industrial mmWave radar sensors
IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU

 

Linear & low-dropout (LDO) regulators
TPS796 1-A, low-dropout voltage regulator with enable TPS7A8101-Q1 Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable TPS7A88 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

 

Multi-channel ICs (PMICs)
LP87524B-Q1 Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

 

Shunt voltage references
LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference
Important note

IWR1642Boost is a prototype evaluation module.

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with data collection on IWR1642 for RF performance evaluation

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with running application demos on IWR1642

View package