LAUNCHXL-F28027

C2000 Piccolo MCU F28027 LaunchPad™ development kit

LAUNCHXL-F28027

Order now

Overview

LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

 

Features

Hardware features

  • USB connected isolated XDS100 JTAG debug probe for real-time debug and flash programming
  • 2x 20-pin headers/connectors with access to all device pins
  • Programmable buttons and LEDs
  • Superset TMS320F28027: 60 MHz C28x CPU, 64 KB Flash, 8 PWM Channels, 12-bit ADC, capture interface, UART, SPI, and more
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F28027
 

Software features

Recommended BoosterPacks

C2000 real-time microcontrollers
TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

 

Buck controllers (external switch)
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller

 

Low-side drivers
UCC27524 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and 1-ns delay Matching

 

Precision op amps (Vos<1mV)
OPA2350 Dual single-supply, rail-to-rail, high speed, low-noise operational amplifier

Get started

  1. Order the LAUNCHXL-F28027: C2000 Piccolo LaunchPad development kit
  2. Read the quick start guide
;

Order & start development

Development kit

BOOSTXL-C2KLED — C2000 LED BoosterPack

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Development kit

LAUNCHXL-F28027 — C2000 Piccolo LaunchPad

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

LAUNCHXL-F28027 Hardware Design Files SPRR198.ZIP (463 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* User guide LAUNCHXL-F28027 C2000 Piccolo LaunchPad experimenter kit (Rev. C) Mar. 20, 2019
* More literature LAUNCHXL-F28027 C2000 Piccolo LaunchPad Quick Start Guide Jul. 17, 2012
Data sheet TMS320F2802x Microcontrollers datasheet (Rev. P) Jan. 18, 2021
Application note C2000™ Unique Device Number (Rev. B) PDF | HTML Sep. 17, 2020
Certificate LAUNCHXL-F28027 EU Declaration of Conformity (DoC) (Rev. A) Mar. 02, 2020
Technical article Maker takes solar energy on-the-go Mar. 24, 2015

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-DRV8301 Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs BOOSTXL-DRV8305EVM DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module LAUNCHXL-F28069M C2000 Piccolo MCU F28069M LaunchPad™ development kit
DAUGHTER CARD
BOOSTXL-BUCKCONV Digital Power Buck Converter BoosterPack
DEVELOPMENT KIT
BOOSTXL-C2KLED C2000 LED BoosterPack LAUNCHXL-F28379D C2000 Delfino MCU F28379D LaunchPad™ development kit

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO-C2000 Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers
SOFTWARE PROGRAMMING TOOL
UNIFLASH UniFlash stand-alone flash tool for microcontrollers, Sitara™; processors and SimpleLink™
SUPPORT SOFTWARE
MATHW-3P-SLEC MathWorks MATLAB, Simulink and Embedded Coder

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos