LAUNCHXL2-TMS57012

Hercules TMS570LS12x LaunchPad Development Kit

LAUNCHXL2-TMS57012

Order now

Overview

The Hercules™ TMS570LS12 LaunchPad™ Development Kit is an inexpensive evaluation platform designed to help you get started quickly in evaluating and developing with the Hercules microcontroller platform. The LaunchPad Development Kit is based on the IEC 61508 SIL 3 and ISO 26262 ASIL D certified TMS570LS1224, which is a lockstep ARM® Cortex®-R4F based MCU with integrated safety features and peripherals such as two 12-bit ADCs, programmable High-End timers, motor control peripherals (eQEP, eCAP, ePWM), USB, Ethernet, MibSPI and serial communication interfaces. Hercules TMS570 MCUs can help reduce the development effort of ISO 26262 and IEC 61508 functional safety applications.

The LauchPad features on-board emulation for programming and debugging, push buttons, LEDs and ambient light sensor & two standard 40 pin BoosterPack expansion connectors (only one header is populated) to support a wide range of plug-in BoosterPack modules for added functionality such as displays, wireless sensors & more.

This LaunchPad comes pre-programmed with a demo code enabling users to easily learn about the key safety, data acquisition and control features of the Hercules MCU platform.

Find additional information on LaunchPad Development Kits, supported BoosterPacks and available resources at ti.com/launchpad. Explore different applications on your LaunchPad Development Kit with BoosterPack plug-in modules.

Features
  • USB powered and capability for external 5v supply
  • On board USB XDS110 debug
  • On board SCI to PC serial communication
  • User programmable push buttons
  • Reset switches
  • LEDs and Ambient light sensor
  • Two 40 pin BoosterPack XL Headers (only one populated)
  • Footprint for expansion headers (not populated) to bring out all MCU Pins
  • External high-speed emulation via 14-pin TI-JTAG header (not populated)

  • TMS570LS12x LaunchPad Evaluation board
  • USB micro cable
  • Quick Start Guide

Arm-based microcontrollers
TMS570LS0714 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS0714-S High Performance 32-bit ARM Cortex-R5 based Microcontroller TMS570LS0914 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS1114 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1115 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1224 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1225 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1227 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC

Order & start development

Development kit

LAUNCHXL2-TMS57012 — Hercules TMS570LS12x LaunchPad Development Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

TMS570LS12x and RM46x LaunchPad Schematic SPRR399.PDF (93 KB) TMS570LS0432x LaunchPad Schematic SPRR401.PDF (136 KB) RM42x LaunchPad Schematic SPRR404.PDF (135 KB) TMS570LS0432x LaunchPad BOM SPRR403.ZIP (14 KB) RM42x LaunchPad BOM SPRR406.ZIP (14 KB) TMS570LS12x and RM46x LaunchPad Gerber Files SPRCAI7.ZIP (471 KB) TMS570LS0432x LaunchPad Gerber Files SPRCAI8.ZIP (281 KB) RM42x LaunchPad Gerber Files SPRCAI9.ZIP (281 KB) TMS570LS12x and RM46x LaunchPad PCB Layout SPRR400.ZIP (393 KB) TMS570LS0432x LaunchPad PCB Layout SPRR402.ZIP (81 KB) RM42x LaunchPad PCB Layout SPRR405.ZIP (81 KB)

Related design resources

Software development

DRIVER OR LIBRARY
HERCULES-DSPLIB Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO-SAFETY Code Composer Studio (CCS) Integrated Development Environment (IDE) for Hercules Safety MCUs HALCOGEN Hardware Abstraction Layer Code Generator for Hercules MCUs HET_IDE High End Timer (HET) SAFETI-HERCULES-DIAG-LIB-CSP SafeTI Compliance Support Package for Hercules Diagnostic Library
SOFTWARE PROGRAMMING TOOL
NOWECC ECC generation tool UNIFLASH UniFlash stand-alone flash tool for microcontrollers, Sitara™; processors and SimpleLink™

Design tools & simulation

CALCULATION TOOL
FMZPLL_CALCULATOR FMzPLL Configuration Tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos