LDC1614EVM

LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils

LDC1614EVM

Order now

Overview

The LDC1614 evaluation module demonstrates inductive sensing technology for sensing and measuring the presence of a conductive target. The evaluation module includes two example PCB sensor coils that connect to the four channels of the LDC1614, and an MSP430 microcontroller is used to interface the LDC to a host computer.

This module is designed to provide the user with maximum flexibility for system prototyping. The LDC1614EVM is perforated at two locations:

  1. Between the PCB sensor coil (LC tank) and the LDC1614
  2. Between the LDC1614 and the MSP430 interface


The first perforation gives the user the option to snap off the PCB coils from the module and experiment with custom sensor coils, and the second perforation allows the user to connect the LDC1614 and sensor coils to a different microcontroller system or use multiple sensors in one system. An accompanying GUI allows for maximum flexibility and quick system prototyping.

Evaluation steps

Step 1: Purchase the LDC1614EVM (additional sample coils can be obtained by purchasing the LDCCOILEVM)

Step 2: Download the LDC1614EVM user's guide and sensing solutions GUI with included reference firmware

Step 3: Download and view the recommended additional content

Step 4: Visit our E2E inductive sensing FAQ support forum to ask questions and join the conversation about the principles of inductive sensing with other engineers

Features
  • Multiple board perforations provide maximum evaluation and system design flexibility
  • Includes example sensor coils for the different channels
  • Accompanying GUI for quick concept demonstration and data capture
  • EVM does not require additional components for operation, enabling rapid evaluation
Inductive sensor AFEs
LDC1614 4-Ch, 28-bit, high-resolution Inductance to digital converter LDC1614-Q1 4-Ch, 28-bit, high-resolution automotive inductance to digital converter

Order & start development

Evaluation board

LDC1614EVM – LDC1614 Evaluation Module

GUI for evaluation module (EVM)

Sensing Solutions EVM GUI Tool v1.10.0 (Rev. F) – SNOC028F.ZIP (61513KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

LDC1x14 Design File SNOR017.ZIP (3775 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide LDC131x and LDC161x EVM User’s Guide (Rev. A) Sep. 21, 2016
More literature LDC1314EVM, LDC1614EVM EC Declaration of Conformity (DoC) (Rev. A) Jan. 02, 2019
Technical article Inductive sensing: Meet the new multichannel LDCs Apr. 27, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos