LM2758TLEV
The LM2758 Evaluation board is for the LM2758, 700mA flash LED driver.
LM2758TLEV
Overview
The LM2758 is an integrated low-noise, high-current switched capacitor DC/DC converter with a regulated current source. The device is capable of driving loads up to 700mA from a single-cell Li-Ion battery. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements
Features
- Up to 700mA Output Current
- Ultra-Small Solution Size
-No Inductor, Only 4 Capacitors Required
-1.514 mm x 1.996 mm x 0.6 mm thin micro SMD package - 90% Peak Efficiency
- Indicator, Torch, and Flash Modes
- Time-Out Circuitry Limits Flash duration to 814 msec. (typ.)
- Adaptive 1x and 1.5x Gains for Maximum Efficiency
- True Shutdown
- Internal Soft-Start eliminates Inrush Current
- The LM2758 is offered in National?s tiny 12-bump thin micro SMD package
Applications:
- Camera Flash in Mobile Phones
- Flash for Digital Cameras
- Keypad LED Drive
- Audio amplifier power supply
- Low-current Camera Flash
- General Purpose Li-Ion-to-5V Conversion
- Cellular Phone SIM Cards
Illumination LED drivers
Order & start development
Evaluation board
LM2758TLEV – The LM2758 Evaluation board is for the LM2758, 700mA flash LED driver.
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | |
---|---|---|---|
* | User guide | AN-1695 LM2758 Flash LED Driver Evaluation Board (Rev. A) | Apr. 30, 2013 |
More literature | LM2758TLEV EU Declaration of Conformity (DoC) | Jan. 02, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.