LM2852X-2.5EVAL

2A 500 1500kHz Synchronous SIMPLE SWITCHER® Buck Regulator Evaluation Module

LM2852X-2.5EVAL

Order now

Overview

LM2852 2 A 500/1500kHz SIMPLE SYNCHRONOUS Buck Regulator

Features
  • Input voltage range of 2.85 to 5.5 V
  • Factory EEPROM set output voltages from 0.8 V to 3.3 V in 100 mV increments
  • Maximum Load Current of 2 A
  • Voltage Mode Control
  • Internal type three compensation
  • Switching frequency of 500 kHz or 1.5 MHz
  • Low standby current of 10 mA
  • Internal 60 mW MOSFET switches
  • Standard voltage option 0.8/1.0/1.2/1.5/1.8/2.5/3.0/3.3 volts

Applications

  • Low voltage point of load regulators
  • Local solution for FPGA/DSP/ASIC core power
  • Broadband networking and communications infrastructure
  • Portable computing

 

Buck converters (integrated switch)
LM2852 2A 500/1500kHz Synchronous Buck Regulator

Order & start development

Evaluation board

LM2852X-2.5EVAL – 2A 500 1500kHz Synchronous SIMPLE SWITCHER® Buck Regulator

In stock
Limit: 5
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide AN-1397 LM2852X Demonstration Board (Rev. A) Apr. 25, 2013
Certificate LM2852X-2.5EVAL EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos