LM3404MREVAL

LM3402 LM3404 High Power PSOP-8 Evaluation board

LM3404MREVAL

Order now

Overview

The LM3402/02HV and LM3404/04HV are buck regulator derived controlled current sources designed to drive a series string of high power, high brightness LEDs (HBLEDs) such as the Luxeon™ K2 Emitter at forward currents of up to 0.5A (LM3402/02HV) or 1.0A (LM3404/04HV). This evaluation board demonstrates the enhanced thermal performance of the PSOP-8 package option of any of those four ICs. The LM3404HV was chosen for the example circuit because the combination of high output current, high input voltage, and high duty cycle create the greatest demand for low junction-to-ambient thermal resistance (ΘJA). Note that the LM3404/04HV in SO-8 can also be used with this evaluation board, with reduced thermal performance.

Features
  • Integrated 1.0A MOSFET
  • VIN Range 6V to 42V (LM3404)
  • VIN Range 6V to 75V (LM3404HV)
  • 1.2A Output Current Over Temperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power Shutdown
  • Supports All-Ceramic Output Capacitors and Capacitor-Less Outputs
  • Thermal Shutdown Protection
  • SO-8 Package, PSOP-8 Package

Applications:

  • LED Driver
  • Constant Current Source
  • Automotive Lighting
  • General Illumination
  • Industrial Lighting

 

Illumination LED drivers
LM3402 42-V 0.5-A constant current buck LED driver LM3402HV 75-V 0.5A constant current buck LED driver LM3404 42-V 1.0-A constant current buck LED driver LM3404HV 75-V 1.0A constant current buck LED driver
Download View video with transcript Video

Order & start development

Evaluation board

LM3404MREVAL — LM3402 LM3404 High Power PSOP-8 Evaluation board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide AN-1585 LM3402 and LM3404 High Power PSOP-8 Evaluation Board (Rev. C) 01 May 2013
Certificate LM3404MREVAL EU Declaration of Conformity (DoC) 02 Jan 2019
User guide LM3404 Driving a Seoul Semi Zpower P4 1A LED User Guide 27 Jan 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos