LM3464AEVAL

LM3464A 4 Channel LED Driver Evaluation Board

LM3464AEVAL

Order now

Overview

The LM3464A is a linear LED driver with Dynamic Headroom Control (DHC) technology designed to drive four serial high power / high brightness LED strings. Four individual linear current regulators with low-side N-channel MOSFETs realize regulations of LED currents. The DHC optimizes system efficiency automatically while maintaining stable and accurate LED currents. The LM3464A includes a voltage regulator for powering the internal circuits that operates over wide input range of 12V to 95V, eases the design of driver stage for different source voltage. The Thermal foldback feature is designed to prolong the lifetime of the LEDs by reducing the average LED current for applications with high ambient temperature. The LM3464A features a fault handling circuit that avoids system failure due to accidentally short or open circuit of LED strings. Two or more LM3464A can be cascaded to expand the number of output channels, enabling flexible system architectural design.

This evaluation board demonstrates the system efficiency and LED current regulation accuracy of the LM3464A LED driver typical application circuit as a 50W LED lighting system.

Features
  • Vin range 12V to 95V
  • 48V LED turn ON voltage
  • 350mA LED current per channel
  • 2kHz thermal foldback dimming frequency
Illumination LED drivers
LM3464A 95-V LED driver with Dynamic Headroom Control and Thermal Control interfaces
Download View video with transcript Video

Order & start development

Evaluation board

LM3464AEVAL/NOPB — LM3464A 4 Channel LED Driver Evaluation Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide AN-2071 LM3464A 4 Channel LED Driver Evaluation Board (Rev. C) 03 Jun 2011
Certificate LM3464AEVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos