LM3466MREVAL

LM3466 LED Driver 5 String Reference Board

LM3466MREVAL

Order now

Overview

The LM3466 integrates a linear LED driver for lighting systems which consist of multiple LED strings powered by a constant current power supply. The LM3466 equalizes the current provided by the supply in a pre-set ratio for each active LED string, where an active string is a fully turned on LED string, regardless of the number of strings connected to the supply or the forward voltage of each LED string. If any LED string opens during operation, the LM3466 automatically equalizes the supply current through all of the remaining active LED strings. As a result, the overall brightness of the lighting system is maintained even if some LED strings open during operation.

The LM3466 consists of only linear circuitry so that the EMI of the application circuit is not deteriorated. This application note details the design of an LM3466 evaluation board that drives 5 LED strings, each of which consists of 14 LEDs. The input current IS (of the constant current power supply) is 1.75A such that the LED current is 0.35A per string. The evaluation board schematic, PCB layout, Bill of Materials, and circuit design procedures are shown. Typical performance and operating waveforms are also provided for reference.

Illumination LED drivers
LM3466 Multi-String LED current balancer for use with constant current power Supplies

Order & start development

Evaluation board

LM3466MREVAL/NOPB – LM3466 LED Driver 5 String Reference Board

In stock
Limit: 2
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide AN-2182 LM3466 Demonstration Board Reference Design (Rev. A) May 01, 2013
Certificate LM3466MREVAL/NOPB EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos