2MHz, 600mA Step-Down DC-DC Converter with Mode Control

(ACTIVE) LM3676SD-ADJEV

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LM3676 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.9V to 5.5V. It provides up to 600mA load current, over the entire input voltage range. There are several different fixed voltage output options available as well as an adjustable output voltage version.

The LM3676 has a mode-control pin that allows the user to select continuous Forced PWM mode over the complete load range or an intelligent PFM-PWM mode that changes modes depending on the load. PWM mode offers superior efficiency under high load conditions (>100mA) and the lowest output noise performance. In Auto mode, PFM-PWM, hysteretic PFM extends the battery life through reduction of the quiescent current to 16 µA (typ.) during light loads and system standby.

The LM3676 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. For further information on buck converter topology, device electrical characteristics, and component selection please refer to the LM3676 data sheet.

Features
  • 16 µA typical quiescent current
  • 600 mA maximum load capability
  • 2MHz PWM fixed switching frequency (typ)
  • Automatic PFM/PWM mode switching or Forced PWM mode
  • Available in fixed output voltages and adjustable version
  • 8-Lead non-pullback LLP package
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 µA typical shutdown current
  • Operates from a single Li-Ion cell battery
  • Only three tiny surface-mount external components required (one inductor, two ceramic capacitors)
  • Current overload and Thermal shutdown protection

Applications:

  • Mobile Phones
  • PDAs
  • MP3 players
  • W-LAN
  • Portable Instruments
  • Digital still cameras
  • Portable Hard disk drives

Order Now
Part Number Buy from Texas Instruments or Third Party Status

LM3676SD-ADJEV:
2MHz, 600mA Step-Down DC-DC Converter with Mode Control

$49.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 405 30 Apr 2013 0
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 39 02 Jan 2019 0

TI Devices (1)

Part Number Name Product Family
LM3676  2MHz, 600mA Step-Down DC-DC Converter with Mode Control  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs