LME49720NABD

34V High Performance, High Fidelity Dual Audio Operational Amplifier

LME49720NABD

Order now

Overview

The LME49720 is a Dual High Fidelity Audio Operational Amplifier. This Audio Amplifier offers near zero THD+N and sets a new standard for high end audio users. TI's newest Amplifier uses state of the art circuitry and process to achieve a new class of audio performance and technology. The AC and DC parameters in this amplifier series offers users a solution well suited for the most demanding signal path applications. There are two package choices to enable all users' ease of use and evaluation criteria.

The LME49720 is designed for high slew rate, low noise and high output for systems needing +/-2.5 to +/-17V functionality. The pin out is the TI standard to quickly upgrade existing boards. This series is for applications such as high quality audio amplification, multi-media, imaging, line drivers/receivers and active filters. The output current is for 600Ohm loads with more than 26mA drive with THD+N over a wide voltage range.

The LME49720MABD, LME49720HABD and LME49720NABD are evaluation boards designed to establish performance and evaluation to design the best end user system. The evaluation boards include all components for a ready-to-use, stand-alone bench work.

Features
  • Dual Audio Operational Amplifier
  • Ultra low THD+N of 0.00003%
  • 34V operation and low noise
  • 600Ohm loads
  • SNR 97dB
  • High output of 26mA
  • Gain Bandwidth Product >55MHz
  • 20uV/S Slew rate
  • DC Gain Linearity Error of 0.000009%
  • PSRR >120dB
  • CMRR >120dB
  • Vos is 0.1mV
  • Three package offerings (SOIC, DIP, and Metal Can)

Applications:

  • High Fidelity Audio Equipment
  • High Fidelity drivers/receivers
  • 34V Industrial applications

 

Audio op amps
LME49720 2-channel, 55-MHz, high-fidelity, high-performance, RRO audio op amp
Download View video with transcript Video

Order & start development

Evaluation board

LME49720NABD — 34V High Performance, High Fidelity Dual Audio Operational Amplifier

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LME49600 Headphone Amplifier Evaluation Board User's Guide (Rev. A) 03 May 2013
Certificate LME49720NABD EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos