LMG3425EVM-041

LMG3425R050 600-V 50-mΩ with ideal diode mode half-bridge daughter card

LMG3425EVM-041

Order now

Overview

LMG3425EVM-041 configures two LMG3425R050 GaN FETs in a half-bridge with the latched over current protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.

Features
  • Input voltage operates up to 600 V
  • Simple open loop design to evaluate performance of LMG342XR0XX
  • Single/Dual PWM input on board for PWM signal with variable dead time
  • Cycle-by-cycle over current protection function
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes
Gallium nitride (GaN) ICs
LMG3425R050 600-V 50-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluating LMG3425R050 GaN FET power stage

View package

Order this hardware only

Daughter card

LMG3425EVM-041 — LMG3425R050 600-V 50-mΩ with ideal diode mode half-bridge daughter card

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LMG342XEVM-04X User Guide (Rev. B) PDF | HTML 30 Jan 2022
Certificate LMG3425EVM-041 EU Declaration of Conformity (DoC) 26 Oct 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos