LMH9235-EVM

3.55 GHz single ended in to differential out amplifier evaluation module

LMH9235-EVM

Order now

Overview

The LMH9235-EVM evaluation module (EVM) is used to evaluate the LMH9235 device, which is a single-ended input to differential output 18-dB gain block amplifier available in 2x2mm2 12-pin RRL package. The device is well suited to support requirements for the next generation 5G m-MIMO Active antenna system while interfacing with the input of transceiver. The EVM is designed to quickly demonstrate the functionality and performance of the LMH9235 for 3.55 GHz receive application with 700 MHz of 1-dB BW. By default, the board is setup for 50-Ω single-ended input matching and 100-Ω differential output matching for easy interface with 50-Ω test equipment. The EVM is ready to connect to +3.3V power supply, signal source, and test instruments through the use of onboard connectors.

Features
  • Operates on single 3.3-V supply
  • Designed for differential 100-Ω input matching and single-ended 50-Ω output matching interface
  • Simple interface to the inputs and output through on-board SMA connectors
  • Power down option available on board using jumper connector
RF gain block amplifiers
LMH9235 3.3 GHz to 4.2 GHz single-ended to differential amplifier with integrated balun

Order & start development

Evaluation board

LMH9235RRLEVM – 3.55 GHz single ended in to differential out amplifier evaluation module

In stock
Limit: 5
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LMH9235 Evaluation Module User's Guide May 05, 2020
User guide AFE79xx, LMH9xx EVM User Guide Jul. 23, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos