LMK03318EVM

LMK03318EVM Ultra-Low-Jitter Clock Generator EVM With 1 PLL, 8 Differential Outputs, and 2 Inputs

LMK03318EVM

Order now

Overview

The LMK03318EVM evaluation module provides a complete clocking platform to evaluate the 100-fs RMS jitter performance and pin-/software-configuration modes and features of the Texas Instruments LMK03318 Ultra-Low-Jitter Clock Generator with 1 PLL, 8 outputs, 2 inputs, and integrated EEPROM.

The LMK03318EVM can be used as a flexible, multiple-output clock source for compliance testing, performance evaluation, and initial system prototyping. The edge-launch SMA ports provide access to the LMK03318 clock inputs and outputs for interfacing to test equipment and reference boards using commercially available coaxial cables, adapters, or baluns (not included). This connectivity enables integrated system level testing between TI’s LMK03318 and third-party FPGA/ASIC/SoC reference boards. A software graphical user interface (GUI) platform can be installed on a Host PC to access the LMK03318 device registers and EEPROM via the on-board USB-to-I2C interface. The GUI platform can also be used to export / import Register and EEPROM data files to facilitate factory or in-system programming of custom device configurations.

Features
  • High-performance PLL with 6 output dividers for clocking multiple interface standards/protocols
  • Up to 8 pairs of Differential or 16 LVCMOS (1.8V) clock outputs, or any combination of both
  • Flexible device pin modes offer multiple start-up register configurations (jumper selectable)
  • Clock frequency margining: ±50 ppm adjustment of output frequencies via on-board pullable crystal
  • GUI platform for full access to LMK03318 registers and EEPROM

  • LMK03318EVM
  • 3-ft. USB cable, Q362-ND

Clock generators
LMK03318 Ultra-low jitter clock generator family with single PLL

 

Current sense amplifiers analog output
INA214 26V, bi-directional, high-precision current sense amplifier

 

Linear & low-dropout (LDO) regulators
TPS7A80 1-A, high-PSRR, ultra-low-dropout voltage regulator with low-IQ & enable

Get started

  1. Order the LMK03318EVM
  2. Download and install TICSPRO-SW
  3. Read the LMK03318EVM user’s guide
  4. Configure registers on TICSRPRO-SW

Order & start development

Evaluation board

LMK03318EVM – LMK03318EVM Ultra-Low-Jitter Clock Generator EVM with 1 PLL, 8 Differential Outputs, and 2 Inputs

In stock
Limit: 2
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* User guide LMK03318EVM User's Guide Nov. 25, 2015
Certificate LMK03318EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Data sheet LMK03318 Ultra-Low-Noise Jitter Clock Generator Family With One PLL, Eight Outputs, Integrated EEPROM datasheet (Rev. E) Apr. 20, 2018
Application note Clocking High Speed Serial Links with LMK033X8 (Rev. A) Jan. 07, 2016
Application note Frequency Margining Using TI High-Performance Clock Generators (Rev. A) Dec. 12, 2015
User guide LMK03318EVM CodeLoader Software User's Guide Nov. 25, 2015
User guide CodeLoader 4 Operating Instructions User's Guide (Rev. A) Jul. 21, 2014

Related design resources

Hardware development

EVALUATION BOARD
CDCLVD1204EVM CDCLVD1204 Evaluation Module CDCLVP1208EVM CDCLVP1208 Evaluation Module CDCM6208V1EVM CDCM6208V1 Evaluation Module LMK00804BEVM LMK00804BEVM 4-Output Low-Jitter Differential/LVCMOS-to-LVCMOS Fanout Buffer Evaluation Board LMK03328EVM LMK03328EVM Ultra-Low-Jitter Clock Generator EVM With 2 PLLs, 8 Differential Outputs, and 2 Inputs LMK03806BEVAL LMK03806B Evaluation Board

Software development

APPLICATION SOFTWARE & FRAMEWORK
TICSPRO-SW Texas Instruments Clocks and Synthesizers (TICS) Pro Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos