LMR14020SEVM

LMR14020S Step-Down Converter Evaluation Module

LMR14020SEVM

Order now

Overview

The LMR14020SEVM is a fully assembled and tested circuit for evaluating the LMR14020S Step-Down Converter. The LMR14020SEVM operates from 7V to 30V input (12V nominal) and provides a 5.0V or 3.3V output at 2A. The board also has jumper connectors to enable or disable the converter operation, change output voltage and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.

Features
  • Input range: 7V to 30V
  • Output: 5.0V or 3.3V
  • Maximum load current: 2A
  • Switching frequency: 1.6MHz
  • Board size: 76mm x 76mm
AC/DC & DC/DC converters (integrated FET)
LMR14020 SIMPLE SWITCHER, 4-V to 40-V, 2-A 2.2-MHz step-down converter with Low IQ LMR14020-Q1 SIMPLE SWITCHER® Automotive 40-V, 2-A, 2.2-MHz step-down converter with 40-uA IQ
Download View video with transcript Video

Order & start development

Evaluation board

LMR14020SEVM — LMR14020S Step-Down Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMR14020SEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide LMR14020EVM User’s Guide 30 Jan 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos