LMZ10503EVAL

Simple Switcher® Power Module 5.5Vin, 3A Eval Board

LMZ10503EVAL

Order now

Overview

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.

Features
  • Integrated shielded inductor (inside the module)
  • Efficiency
    • Up to 96% (LMZ10503)
  • 2.5V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Thermal performance
    • θJA = 20°C/W
    • θJC = 1.9°C/W
  • Uses 0805 passives on front side for easy modification of values to match requirements
  • 2.25" x 2.25" (5.8 cm x 5.8 cm) 4-layer PCB. Uses 1oz copper on top and bottom, 1/2 oz copper on inner layers
Buck modules (integrated inductor)
LMZ10503 5.5V, 3A Power Module in Leaded Surface Mount TO Package

Order & start development

Evaluation board

LMZ10503EVAL/NOPB — Simple Switcher® Power Module 5.5Vin, 3A Eval Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate LMZ10503EVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos