LMZ30604EVM-001

2.95V to 6V, 4A Step-Down Power Module Evaluation Board

LMZ30604EVM-001

Order now

Overview

The LMZ30604EVM-001 is a fully assembled and tested circuit for evaluating the LMZ30604.The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 2 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.
  • Compatible with 3.3V and 5V input bus applications
  • 0.8V internal voltage reference ±1% accurate over temperature
  • Adjustable slow start and power sequencing
  • Adjustable input voltage UVLO
  • Output under-voltage and overvoltage power good output
  • Cycle by cycle current limit, frequency foldback, and thermal protection
Buck modules (integrated inductor)
LMZ30604 2.95V to 6V, 4A Step-Down Power Module in 9x11x2.8mm QFN Package
Download

Order & start development

Evaluation board

LMZ30604EVM-001 – SIMPLE SWITCHER® 4A Synchronous Buck Power Module Evaluation Board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
More literature LMZ30604EVM-001 EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide Using the LMZ30606EVM-003, LMZ30604EVM-001, LMZ30602EVM-002 (Rev. A) Mar. 06, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos