LMZM33603EVM

LMZM33603, 4V to 36V Input, 3A Power Module Evaluation Board

LMZM33603EVM

Order now

Overview

The LMZM33603 evaluation board is configured to evaluate the operation of the LMZM33603 power module for current up to 3.0A. The input voltage range is 4V to 36V. The output voltage range is 1V to 18V. The evaluation board makes it easy to evaluate the LMZM33603 operation.

Features
  • 4.0V to 36V Input Voltage Range
  • Up to 3.0A of Output Current
  • 1.0V to 18V Output Voltage Range
Buck modules (integrated inductor)
LMZM33603 4V to 36V, 3A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package
Download

Order & start development

Evaluation board

LMZM33603EVM – LMZ33603, 4V to 36V Input, 1V to 13.5V Output, 3A Power Module Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* User guide Using the LMZM33603 and LMZM33602 EVM Aug. 11, 2017
Datasheet LMZM33602 4-V to 36-V Input, 2-A Power Module in QFN Package datasheet (Rev. D) Aug. 11, 2020
More literature LMZM33603EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Application note Inverting Application for the LMZM33603 (Rev. B) Oct. 19, 2018
Datasheet LMZM33603 4-V to 36-V Input, 3-A Step-Down DC/DC Power Module in QFN Package datasheet (Rev. C) Mar. 23, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos