Download options
Latest version
Version: 09.02.00.50
Release date: 19 Apr 2024
MCU PLUS SDK Windows Installer
Checksum
MCU PLUS SDK Linux Installer
Checksum
Products
Arm Cortex-R MCUs
AM2431
—
Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2432
—
Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2434
—
Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Hardware development
LP-AM243
—
AM243x general purpose LaunchPad™ development kit for Arm®-based MCU
Documentation - START HERE
Documentation Only Package
Download CCS 12.7.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.2 LTS for Windows or Linux
Download SysConfig 1.20.0 for Windows or Linux
Build Sheet of supported features
Thank you for your interest in the AM243x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK support AM243x EVM and AM243x LP PROC109E2 board revision. Networking examples are validated with E3 rev for AM243x-LP
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
- ICSSG MAC mode (dual mac) support added in TSN stack for IEEE 802.1AS (gPTP)
- Example to demonstrate IEEE 802.1Qbv (EST) with IEEE 802.1AS (gPTP) on CPSW
- Empty example to support PRU1, RTUPRU0, RTUPRU1, TXPRU0, TXPRU1 cores
- PLL Configuration sequence updated to latest recommendation
- Default value for GPIO can be configured from sysconfig
Download options
Latest version
Version: 1.00
Release date: 01 Jan 2023
Products
Arm-based microcontrollers|Cortex-R5F MCUs|≥ 800 MHz|Networking
AM2431
—
Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2432
—
Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2434
—
Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Arm Cortex-R MCUs
AM2431
—
Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2432
—
Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2434
—
Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Hardware development
Evaluation board
LP-AM243
—
AM243x general purpose LaunchPad™ development kit for Arm®-based MCU
TMDS243EVM
—
AM243x evaluation module for Arm® Cortex®-R5F-based MCUs
AM24x academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.
Download options
Latest version
Version: 12.7.0
Release date: 05 Apr 2024
This design resource supports most products in these categories.
Check the product details page to verify support.
Products
Automotive mmWave radar sensors
AWR1243
—
76-GHz to 81-GHz high-performance automotive MMIC
AWR1443
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
AWR1642
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
AWR1843
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR1843AOP
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWR2243
—
76-GHz to 81-GHz automotive second-generation high-performance MMIC
AWR2944
—
Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
AWR6443
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
AWR6843
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR6843AOP
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWRL1432
—
Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor
AWRL6432
—
Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor
Industrial mmWave radar sensors
IWR1443
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
IWR1642
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
IWR1843
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
IWR1843AOP
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU
IWR2243
—
76-GHz to 81-GHz industrial high-performance MMIC
IWR6243
—
57-GHz to 64-GHz industrial high-performance MMIC
IWR6443
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator
IWR6843
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
IWR6843AOP
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
IWRL1432
—
Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor
IWRL6432
—
Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
Arm Cortex-M0+ MCUs
MSPM0C1104
—
24 MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 1-KB SRAM, 12-bit ADC
MSPM0G1106
—
80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp
MSPM0G1107
—
80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp
MSPM0G1505
—
80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL
MSPM0G1506
—
80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL
MSPM0G1507
—
80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, MATHACL
MSPM0G3105
—
80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3106
—
80 MHz Arm® Cortex®-M0+ MCU with 64-KB Flash, 32-KB SRAM, ADC and CAN-FD
MSPM0G3107
—
80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, op-amp, CAN-FD
MSPM0G3107-Q1
—
Automotive, 80-Mhz Arm® Cortex®-M0+ MCU with 128-KB flash, 32-KB SRAM, 12-bit ADC, CAN-FD and LIN
MSPM0G3505
—
80MHz Arm M0+ MCU, 32KB Flash, 16KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL
MSPM0G3506
—
80MHz Arm M0+ MCU, 64KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL
MSPM0G3507
—
80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL
MSPM0G3507-Q1
—
Automotive, 80-Mhz Arm® Cortex®-M0+ MCU with 128-KB flash, 32-KB SRAM, 12-bit ADC,DAC,OPA and CAN-FD
MSPM0L1105
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1106
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC
MSPM0L1303
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1304
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1305
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1305-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN
MSPM0L1306
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSPM0L1306-Q1
—
Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
MSPM0L1343
—
32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1344
—
32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1345
—
32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
MSPM0L1346
—
32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
Arm Cortex-M4 MCUs
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
TM4C1230C3PM
—
High performance 32-bit ARM® Cortex®-M4F based MCU
TM4C1230D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP
TM4C1230E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
TM4C1230H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
TM4C1231C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1231E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1231H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 144-pin LQFP
TM4C1231H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 64-pin LQFP
TM4C1231H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
TM4C1232C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1232H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
TM4C1233C3PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1233E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1233H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQFP
TM4C1233H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
TM4C1233H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
TM4C1236D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
TM4C1236E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB, 64-pin LQFP
TM4C1236H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
TM4C1237D5PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237D5PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C1237E6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237E6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C1237H6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 144-pin LQFP
TM4C1237H6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
TM4C1237H6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
TM4C123AE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
TM4C123AH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
TM4C123BE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
TM4C123BE6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
TM4C123BH6NMR
—
32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB<
TM4C123BH6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 144-pin LQFP
TM4C123BH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
TM4C123BH6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
TM4C123BH6ZRB
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 157-pin BGA
TM4C123FE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
TM4C123FH6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
TM4C123GE6PM
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQFP
TM4C123GE6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
TM4C123GH6NMR
—
32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb flash, 32-kb RAM, 2x CAN, RTC, USB
TM4C123GH6PGE
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP
TM4C123GH6PM
—
32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin
TM4C123GH6PZ
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
TM4C123GH6ZRB
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA
TM4C123GH6ZXR
—
32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA
TM4C1290NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1290NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1292NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1292NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1294KCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1294NCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
TM4C1294NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1297NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD
TM4C1299KCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C1299NCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C129CNCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129CNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129DNCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C129DNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C129EKCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129ENCPDT
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129ENCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C129LNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129XKCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129XNCZAD
—
32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
TMS470MF03107
—
16/32-bit RISC Flash microcontroller
TMS470MF04207
—
16/32-bit RISC Flash microcontroller
TMS470MF06607
—
16/32-bit RISC Flash microcontroller
Arm Cortex-R MCUs
AM2431
—
Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2432
—
Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2434
—
Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
AM2631
—
Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2631-Q1
—
Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632
—
Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2632-Q1
—
Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM2634-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
AM263P4
—
Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
AM263P4-Q1
—
Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expand
AM2732
—
Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz
AM2732-Q1
—
Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security
RM41L232
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM42L432
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM44L520
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
RM44L920
—
16/32 Bit Arm Cortex-R4F Flash MCU, RISC
RM46L430
—
16/32 Bit RISC Flash MCU, Cortex R4F, USB
RM46L440
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC
RM46L450
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM46L830
—
16/32 Bit RISC Flash MCU, Cortex R4F, USB
RM46L840
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC
RM46L850
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM46L852
—
16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB
RM48L530
—
16/32-Bit RISC Flash Microcontroller
RM48L540
—
16/32-Bit RISC Flash Microcontroller
RM48L730
—
16/32-Bit RISC Flash Microcontroller
RM48L740
—
16/32-Bit RISC Flash Microcontroller
RM48L940
—
16/32-Bit RISC Flash Microcontroller
RM48L950
—
16/32-Bit RISC Flash Microcontroller
RM48L952
—
16/32-Bit RISC Flash Microcontroller
RM57L843
—
16/32 Bit Arm Cortex-R5F Flash MCU, RISC, EMAC
SM320F2812-HT
—
C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF
TMS470R1A256
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A288
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A384
—
16/32-Bit RISC Flash Microcontroller
TMS470R1A64
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B1M
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B512
—
16/32-Bit RISC Flash Microcontroller
TMS470R1B768
—
16/32-Bit RISC Flash Microcontroller
TMS5700404-Q1
—
TMS5700404-Q1
TMS5700405-Q1
—
TMS5700405-Q1
TMS5701203-Q1
—
TMS5701203-Q1
TMS570LC4357
—
16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100
TMS570LC4357-EP
—
Enhanced product, 16/32 bit RISC flash MCU, Arm Cortex-R5F, EMAC, FlexRay
TMS570LS0232
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0332
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0432
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
TMS570LS0714
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100
TMS570LS0714-S
—
High Performance 32-bit ARM Cortex-R5 based Microcontroller
TMS570LS0914
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100
TMS570LS10106
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS10116
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS10206
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS1114
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100
TMS570LS1115
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray
TMS570LS1224
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100
TMS570LS1225
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray
TMS570LS1227
—
16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC
TMS570LS20206
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS20206-EP
—
Enhanced Product 16- and 32-Bit RISC Flash Microcontroller
TMS570LS20216
—
ARM Cortex-R4F Flash Microcontroller
TMS570LS20216-EP
—
Enhanced Product 16- and 32-Bit RISC Flash Microcontroller
TMS570LS2124
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS2125
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS2134
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS2135
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS3134
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F
TMS570LS3135
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay
TMS570LS3137
—
16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay
TMS570LS3137-EP
—
Enhanced Product 16/32 Bit RISC Flash Arm Cortex-R4F, EMAC, FlexRay
Sub-1 GHz wireless MCUs
CC1310
—
SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
CC1311P3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-KB Flash and integrated +20dBm PA
CC1311R3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
CC1312R
—
SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
CC1312R7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
CC1314R10
—
SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
CC1350
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
CC1352P
—
SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
CC1352P7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp
CC1352R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
CC1354P10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash, 296-KB SRAM & integrated PA
CC1354R10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM
CC430F5123
—
16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
CC430F5125
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
CC430F5133
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM
CC430F5135
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM
CC430F5137
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM
CC430F5143
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM
CC430F5145
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM
CC430F5147
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0, 12.2.0, 12.3.0, 12.4.0, 12.5.0, 12.6.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
- Please refer to the release notes