LP8758EVM

LP8758-B0 Four-Phase DC-DC Step-Down Converter Evaluation Module

LP8758EVM

Order now

Overview

The LP8758EVM demonstrates the integrated circuit LP8758 from Texas Instruments. The LP8758 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in mobile phones and similar portable applications. The device contains four step-down DC-DC converter cores, which are bundled together in a single 4-phase buck converter. The LP8758 is capable of driving up to 16A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.A50.

 

 

This reference design uses the AMC1304M05. This reference design can also be used with the AMC1304M25.

This reference design uses the MSP430F67641. This reference design can also be used with the MSP430F67641A .

Features
  • Software Controller
  • USB-TO-I2C interface supports 3.4 MHz clock rate on the I2C bus
  • Versatile GUI:  Output current measurement and status indicators.
  • Console application allows running scripts. Application can execute user specified scripts
  • Convenient test points for all I/O’s

AE1450-ND Cable

Multi-channel ICs (PMIC)
LP8758-B0 Four-phase, single 16A output DC-DC step-down converter

Order & start development

Evaluation board

LP8758EVM – LP8758-B0 Four-Phase DC-DC Step-Down Converter Evaluation Module

In stock
Limit: 1
GUI for evaluation module (EVM)

LP8758-xxEVM GUI – SNVC189.ZIP (6093KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP8758-B0 Four-Phase DC/DC Step-Down Converter datasheet (Rev. C) Mar. 02, 2018
Certificate LP8758EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Application note LP8758 Flexible Four-Core Buck Regulator Aug. 17, 2015
User guide Using the LP8758EVM Evaluation Module May 21, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos