MSP430FG4618/F2013 Experimenter Board
MSP-EXP430FG4618
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

This versatile MSP430 Experimenter Board features a MSP430F2013 and a MSP430FG4618 and is compatible with TI’s wireless evaluation modules. Two JTAG headers are accessible to program and debug each MSP430 individually and allows for communication to external devices or between the two MSP430s. Power may be supplied over the USB FET or from the included AAA batteries.

The combination of the tiny MSP430F2013 and the highly-integrated MSP430FG4618 provides nearly every combination of peripherals available from the MSP430 family. The integrated TI wireless evaluation module header and the large amounts of RAM on the MSP430FG4618 makes it an ideal platform for wireless applications. The wide range of integrated peripherals and hardware connectivity allows for nearly infinite development possibilitie and makes it the ideal learning platform the MSP430 MCU architecture.

A TI Flash Emulation Tool, like the MSP-FET430FUIF, is required to program and debug the MSP430 devices on the experimenter board.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • Devices Featured: MSP430FG4618, MSP430F2013
  • Integrated peripherals: 12-bit Digital-to-Analog Converter, 12-bit SAR Analog-to-Digital Converter, 16-bit Sigma Delta Analog-to-Digital Converter, Operational Amplifiers, DMA, Multiplier, LCD Controller, Communication Interfaces: SPI, UART, I2C, IrDA
  • Programming and Debugging: Can be programmed using any MSP430 Flash Emulation Tool (MSP-FET430UIF)
  • Wireless expansion: Compatible with the following TI Wireless Evaluation Modules: CC1100, CC1101, CC1150, CC2500, CC2550, & CC2420
  • Board Features: Microphone, buzzer, LCD, capacitive touch-pad, 2x push buttons, prototyping space, RS232 communication interface, 2x JTAG Programming Interfaces, 3.5mm headphone jack (audio output)

Order Now
Part Number Buy from Texas Instruments or Third Party Status Host   Current Version   Version Date  

MSP-EXP430FG4618:
MSP430FG4618/F2013 Experimenter Board

$117.00(USD)


ACTIVE PC   v1.0   1/1/2007  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (2)
Title Type Size (KB) Date
PDF 11086 24 Apr 2020
PDF 1120 27 Aug 2018
Design files (2)
Title Type Size (KB) Date
ZIP 159 19 Apr 2018
ZIP 97 11 Mar 2011
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 167 05 Nov 2014

Software development (4)

Name Part Number Software Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  IDEs, configuration, compilers & debuggers 
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  IDEs, configuration, compilers & debuggers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  IDEs, configuration, compilers & debuggers 

Hardware development (1)

Name Part Number Tool Type
CC2500EMK Evaluation Module 2.4 GHz  CC2500EMK  Daughter cards 

TI Devices (2)

Part Number Name Product Family
MSP430F2013  16-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, USI for SPI/I2C, 2KB Flash, 128B RAM  Microcontrollers (MCU) 
MSP430FG4618  8 MHz MCU with 116KB FLASH, 8KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 160 Seg LCD  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles