MSP-EXP430FR4133

MSP430FR4133 LaunchPad™ development kit ;

MSP-EXP430FR4133

Order now

Overview

The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use Evaluation Module (EVM) for the MSP430FR4133 microcontroller. It contains everything needed to start developing on the MSP430 Ultra-low-power (ULP) FRAM-based microcontroller (MCU) platform, including on-board emulation for programming, debugging and energy measurements. The board features on-board buttons and LEDs for quick integration of a simple user interface as well as a Liquid Crystal Display (LCD) which showcases the integrated driver with flexible software-configurable pins. The MSP430FR4133 device features LCD support with an integrated 10-bit ADC as well as embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance and high speed write access. 


Rapid prototyping is simplified by the 20-pin BoosterPack™ plug-in module headers, which support a wide range of available BoosterPack modules. You can quickly add features like wireless connectivity, graphical displays, environmental sensing, and much more. Design your own BoosterPack module or choose among many already available from TI and third party developers.


The out-of-box provided with the MSP-EXP430FR4133 LaunchPad features the on-board segmented display and offers two operating modes. Stopwatch Mode can run a timer for up to 100 hours, or alternatively operate split time, where the display can be frozen and the stopwatch continues running in the background. The second mode provides a simple thermometer application using the on-chip temperature sensor. The temperature is displayed on the LCD and can be shown in degrees Fahrenheit or Celsius.

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.


More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.


TI’s Standard Terms and Conditions for Evaluation Modules apply.

Features
  • MSP430 ULP MSP430FR4133 MCU 16KB FRAM
  • 16-bit RISC architecture up to 8-MHz FRAM access/ 16-MHz system clock speed
  • 3 x timer blocks
  • 10 channel 10-bit ADC
  • 8 x 32 segment LCD driver with integrated charge pump and configurable pins
  • EnergyTrace™ technology available for ultra-low-power debugging
  • 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • Onboard eZ-FET emulation
  • 2 buttons and 2 LEDs for user interaction
  • Low-power alphanumeric segmented LCD

  • 1x MSP-EXP430FR4133 LaunchPad Development Kit
  • 1x Micro USB cable
  • 1x Quick Start Guide

MSP430 microcontrollers
MSP430FR2032 16 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, IR logic, timer MSP430FR2033 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, UART/SPI/I2C, IR logic, timer MSP430FR4131 16 MHz MCU with 4KB FRAM, 0.5KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer MSP430FR4132 16 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer MSP430FR4133 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Start prototyping your design with the MSP430FR4133 LaunchPad™ development kit

View package

Order this hardware only

Development kit

MSP-EXP430FR4133 — MSP430FR4133 LaunchPad Development Kit

Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* User guide MSP430FR4133 LaunchPad Development Kit (MSP-EXP430FR4133) User's Guide (Rev. B) Jan. 17, 2017
* More literature MSP-EXP430FR4133 Software Examples and Design Files Jul. 10, 2015
User guide MSP Debuggers User's Guide (Rev. O) Apr. 24, 2020
Certificate MSP-EXP430FR4133 EC Declaration of Conformity (DoC) (Rev. A) Jan. 02, 2019
Technical article RS-232: Use this old dog for new tricks Mar. 30, 2017
Application note RF430FRL152H NFC Sensor Tag Application Example With MSP430 Microcontrollers Oct. 11, 2016
Technical article The exclusive MSP back-to-school sale is here! Aug. 26, 2015
More literature Browse MSP-EXP430FR4133 Documentation on TI Resource Explorer Jul. 30, 2015
Technical article Offer Extended - MSP430 Deals for the New Year: Save on one of EDNs Hot 100 with FRAM LaunchPads, IR BoosterPack and more! Jan. 02, 2015
Technical article New TI Designs showcase IR transceiver functionality and MSP430 FRAM microcontrollers Dec. 15, 2014
User guide MSP-EXP430FR4133 Quick Start Guide Oct. 03, 2014

Related design resources

Hardware development

DAUGHTER CARD
BOOST-IR Infrared (IR) BoosterPack Plug-in Module

Software development

DRIVER OR LIBRARY
MSPMATHLIB Floating Point Math Library for MSP430
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO-MSP Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers ENERGYTRACE EnergyTrace Technology MSP430-GCC-OPENSOURCE GCC - Open Source Compiler for MSP Microcontrollers ULPADVISOR ULP (Ultra-Low Power) Advisor

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos