MSP-EXP430FR5969

MSP430FR5969 LaunchPad development kit

MSP-EXP430FR5969

Order now

Overview

Download Design Files

Ultra-low-power FRAM technology now joins the LaunchPad family.

The MSP-EXP430FR5969 LaunchPad Development Kit is an easy-to-use microcontroller development board for the MSP430FR5969 MCU. It contains everything needed to start developing quickly on the MSP430FRxx FRAM platform, including on-board emulation for programming, debugging and Energy Measurements. The board features on-board buttons and LEDs for integration of a simple user interface as well as a SuperCap allowing standalone applications without external power supply. The MSP430FR5969 microcontroller features embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance and high-speed write capabilities. Rapid prototyping is a snap thanks to 20-pin headers and a wide range of BoosterPack plug-in modules enabling technologies such as wireless connectivity, graphical displays, environmental sensing, and much more.

The FR5969 LaunchPad also enables the use of EnergyTrace++™ technology for measuring MCU current, while tracking both CPU and peripheral states. This technology brings optimization for ultra-low-power applications to a whole new level. Furthermore, software libraries such as the MSP-FRAM-UTILITIES are available to enable lower power consumption and intelligent system state restoration after power failure on FRAM microcontrollers.

The out-of-box provided with the MSP-EXP430FR5969 LaunchPad features a graphical user-interface that enables two modes. The first of these modes is the live temperature mode, where data is measured using the on-chip temperature sensor of the MSP430FR5969 and streamed back to the GUI via backchannel UART. The second mode demonstrates the data logging capabilities of FRAM by disconnecting from the computer and using the on-board super capacitor for power. In this mode, the microcontroller will go to sleep and wake up at 5 second intervals to log temperature and capacitor voltage data. These values can be uploaded and graphed when reconnected to the computer.

The MSP-EXP430FR5969 LaunchPad is also available bundled with the 430BOOST-SHARP96 Dot Matrix Memory LCD BoosterPack on the TI Store. 

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.

More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.

Download Design Files

Features
  • MSP430 ULP FRAM technology based MSP430FR5969 16-bit MCU
    • 64KB FRAM / 2KB SRAM
    • 16-Bit RISC Architecture up to 8-MHz FRAM access/ 16MHz system clock speed
    • 5x Timer Blocks
    • Analog: 16Ch 12-Bit differential ADC, 16Ch Comparator
    • Digital: AES256, CRC, DMA, HW MPY32
  • EnergyTrace+[CPU State]+[Peripheral State] available for ultra-low-power debugging
  • 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • 0.1F SuperCap for standalone power
  • Onboard eZ-FET emulation
  • 2 buttons and 2 LEDs for User Interaction
  • Back-channel UART via USB to PC

  • 1 x MSP-EXP430FR5969 LaunchPad Development Kit
  • 1 x Micro USB cable
  • 1 x Quick Start Guide

MSP430 microcontrollers
MSP430FR5847 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5849 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5857 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5859 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5867 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR58671 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5869 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5947 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR59471 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5948 16 MHz MCU with 48KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5949 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5957 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5958 16 MHz MCU with 48KB FRAM, 2KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5959 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5967 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5968 16 MHz MCU with 48KB FRAM, 2KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5969 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5969-SP Radiation Hardened Mixed-Signal Microcontroller MSP430FR59691 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

 

Precision ADCs (<=10MSPS)
ADS1282-SP High-resolution analog-to-digital converter (ADC)

 

Wi-Fi products
CC3100MOD SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Start prototyping your design with the MSP430FR2433 LaunchPad™ development kit

View package

Order this hardware only

Development kit

MSP-EXP430FR5969 – MSP430FR5969 LaunchPad Development Kit

In stock
Limit: 20
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* User guide MSP430FR5969 LaunchPad Development Kit (MSP-EXP430FR5969) User's Guide (Rev. B) Jul. 20, 2015
User guide MSP430 Hardware Tools User's Guide (Rev. AH) Mar. 23, 2021
User guide MSP Debuggers User's Guide (Rev. O) Apr. 24, 2020
User guide MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User's Guide (Rev. P) Apr. 21, 2020
User guide MSP430 Hardware Tools User's Guide (Rev. AF) Feb. 07, 2020
Certificate MSP-EXP430FR5969 EU Declaration of Conformity (DoC) Dec. 20, 2018
Data sheet MSP430FR596x, MSP430FR594x Mixed-Signal Microcontrollers datasheet (Rev. G) Aug. 29, 2018
技术文章 Updating those hard-to-reach industrial machines Nov. 04, 2016
技术文章 The exclusive MSP back-to-school sale is here! Aug. 26, 2015
More literature Browse MSP-EXP430FR5969 Documentation on TI Resource Explorer Jul. 30, 2015
More literature MSP-EXP430FR5969 Software Examples and Design Files Jul. 10, 2015
Design guide Low-Power Micro Stepper Motor Driver Using FRAM MCU Design Guide Jun. 19, 2015
White paper Revolutionizing context save and restore with MSP FRAM microcontrollers May 11, 2015
技术文章 Code Composer Studio MacOS beta for MSP430 Mar. 20, 2015
技术文章 TI @ Embedded World: Energy harvesting for home automation Feb. 24, 2015
Application note Getting Started With EEMBC ULPBench on MSP-EXP430FR5969 (Rev. A) Jan. 29, 2015
User guide MSP-EXP430FR5969 Quick Start Guide (Rev. A) Jun. 20, 2014

Related design resources

Hardware development

EVALUATION BOARD
430BOOST-SHARP96 Memory LCD BoosterPack

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO-MSP Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers IAR-KICKSTART IAR Embedded Workbench MSP430-GCC-OPENSOURCE GCC - Open Source Compiler for MSP Microcontrollers

Reference designs

REFERENCE DESIGN
TIDA-00217 Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design TIDA-00220 Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design TIDA-00230 NFC Configuration & Logging Interface (Dual Port FRAM: NFC <-> FRAM <-> Serial) Reference Design TIDA-00245 Data Isolation for Loop Powered Applications Reference Design TIDA-00373 Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor Reference Design TIDA-00376 Piezo Speaker Strobe Notification Reference Design TIDA-00459 Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design TIDA-00466 Noise-immune Capacitive Proximity Sensor System Reference Design TIDA-00483 Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design TIDA-00498 Signal Processing Subsystem and Current Input Based Self Power for Breaker Applications (ACB/MCCB) TIDA-00524 Ultralow Power Multi-sensor Data Logger with NFC Interface Reference Design TIDA-00661 High Resolution, Fast Startup Analog Front End for Air Circuit Breaker Reference Design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-SMBUS SMBus Design Using Low Power Microcontroller TIDM-WLMOTORMONITOR Wireless Motor Monitor Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos

Download options

Software development kit (SDK)

MSP430WARE
MSPWare for MSP430 Microcontrollers

Version: 3.80.14.01
Release date: 25 Aug 2021
MSP430WARE INSTALLERS
lock
EXPLORE IN THE CLOUD
lock = Requires export approval (1 minute)

Download options

IDE, configuration, compiler or debugger

CCSTUDIO
Code Composer Studio integrated development environment (IDE)

Version: 10.4.0.00006
Release date: 07 Jul 2021
SINGLE FILE INSTALLERS
ON-DEMAND INSTALLERS
EXPLORE IN THE CLOUD