Download options
Latest version
Version: 1.00
Release date: 08 Nov 2022
Products
Wi-Fi products
CC3100
—
SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor
CC3100MOD
—
SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL
CC3120
—
SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications
CC3120MOD
—
SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 6 TLS/SSL
CC3130
—
SimpleLink™ Arm Cortex-M3 Wi-Fi® network processor with coexistence, WPA3, 16 TLS sockets
CC3135
—
SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor
CC3135MOD
—
SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor module
CC3200
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM
CC3200MOD
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module
CC3220MOD
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module
CC3220MODA
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna
CC3220R
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM
CC3220S
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM
CC3220SF
—
SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
CC3230S
—
SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU with 256kB RAM, coexistence, WPA3, 16 TLS sockets, secure boot
CC3230SF
—
SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU 256kB RAM+1MB XIP flash, coex, WPA3, 16 TLS sockets,secure boot
CC3235MODAS
—
SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution
CC3235MODASF
—
SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution with 1MB XIP Flash
CC3235MODS
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM
CC3235MODSF
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash
CC3235S
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM
CC3235SF
—
SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash
Hardware development
BOOSTXL-CC3120MOD
—
SimpleLink™ Wi-Fi® CC3120MOD Wireless Network processor BoosterPack™ Plug-in Module
BOOSTXL-CC3135
—
SimpleLink™ Wi-Fi® CC3135 dual band wireless network processor BoosterPack™ plug-in module
CC3120BOOST
—
SimpleLink™ Wi-Fi® CC3120 wireless network processor BoosterPack™ plug-in module
CC3220S-LAUNCHXL
—
SimpleLink™ Wi-Fi® CC3220S wireless microcontroller LaunchPad™ development kit
CC3220SF-LAUNCHXL
—
SimpleLink™ Wi-Fi® CC3220SF wireless microcontroller LaunchPad™ development kit
LAUNCHCC3220MODASF
—
SimpleLink™ Wi-Fi® CC3220MODASF LaunchPad™ Development Kit
LAUNCHXL-CC3235S
—
SimpleLink™ Wi-Fi® CC3235S dual-band LaunchPad™ development kit
LAUNCHXL-CC3235SF
—
SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit
SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for all LaunchPads in the SimpleLink MCU family.
Download options
Latest version
Version: 1.00
Release date: 09 Nov 2022
Products
Arm-based microcontrollers|Cortex-M4F MCUs|< 100 MHz|> 512 kB to ≤ 2 MB|1.8 V to 3.3 V
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM
Arm Cortex-M4 MCUs
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Hardware development
MSP-EXP432E401Y
—
SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ Development Kit
SimpleLink™ Academy for MSP432E4 delivers easy-to-use training modules that span a wide range of topics for all MSP432E4 LaunchPads.
Download options
Latest version
Version: 4.20.00.12
Release date: 14 Jun 2020
Windows Installer for SimpleLink MSP432E4 SDK
Checksum
macOS Installer for SimpleLink MSP432E4 SDK
Checksum
Linux Installer for SimpleLink MSP432E4 SDK
Checksum
Products
Arm Cortex-M4 MCUs
MSP432E401Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
MSP432E411Y
—
SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Hardware development
MSP-EXP432E401Y
—
MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
SimpleLink MSP432E4 SDK Documentation
The SimpleLink MSP432E4 SDK delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
Download options
Latest version
Version: 12.3.0
Release date: 07 Apr 2023
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to macOS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to macOS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Checksum
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Checksum
This design resource supports most products in these categories.
Check the product details page to verify support.
Products
Automotive mmWave radar sensors
AWR1243
—
76-GHz to 81-GHz high-performance automotive MMIC
AWR1443
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
AWR1642
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
AWR1843
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR1843AOP
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWR2243
—
76-GHz to 81-GHz automotive second-generation high-performance MMIC
AWR2944
—
Automotive 2nd-generation, 76-GHz to 81-GHz, high-performance SoC for corner and long-range radar
AWR6443
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
AWR6843
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR6843AOP
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
Industrial mmWave radar sensors
IWR1443
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
IWR1642
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
IWR1843
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
IWR6443
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator
IWR6843
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
IWR6843AOP
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
Code Composer Studio 12.3.0 Release Notes
Code Composer Studio 12.3.0 manifest
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0 and 12.2.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
- Please refer to the release notes