MSP-EXP432E401Y

SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ Development Kit

MSP-EXP432E401Y

Order now

Overview

The SimpleLink™ Ethernet MSP432E401Y microcontroller LaunchPad™ Development Kit is an intuitive evaluation platform for SimpleLink™ Arm® Cortex®-M4F-based Ethernet MCUs. The Ethernet LaunchPad development kit highlights the MSP432E401Y MCU with integrated Ethernet MAC and PHY and a wide variety of wired communication interfaces including USB-OTG, CAN, Quad-SPI (QSSI), I2C, SPI,  UART and other serial protocols. Featuring a 120MHz Arm Cortex-M4F CPU, 1MB of flash, 256kB of SRAM, and advanced cryptographic accelerators, MSP432E4 MCUs offer an ample amount of processing resources for developers to implement wired and wireless connectivity stacks and processing algorithms to develop robust Ethernet solutions. Developers can leverage a number of SimpleLink wireless MCU BoosterPack™ plug-in modules and SimpleLink software SDK plug-ins to seamlessly add wireless connectivity and cloud integration to the application to build IoT-ready, interoperable, and intelligent industrial gateway applications.

Features
  • SimpleLink Ethernet MSP432E401Y 32-bit Arm Cortex-M4F MCU
  • 80 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • On-board XDS-110 debug probe
  • Ethernet and USB-OTG
  • 2 user buttons and 4 LEDs for user interaction

  • 1x MSP-EXP432E401Y LaunchPad Development Kit
  • 1x Micro USB Cable
  • 1x Quick Start Guide

Arm-based microcontrollers
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM

 

ESD & surge protection ICs
TPD4S012 Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with 15-V tolerant Vbus for USB Interface TPD6E004 6 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

 

Linear & low-dropout (LDO) regulators
TPS796 1-A, low-dropout voltage regulator with enable

 

Shunt voltage references
LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference

 

USB power switches & charging port controllers
TPS2052B 2-ch, 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Start prototyping your design with MSP432E401Y LaunchPad™ development kit

View package
HARDWARE AND SOFTWARE PACKAGE

Start prototyping your design with MSP432E401Y LaunchPad™ development kit with Bluetooth Low Energy BoosterPack™ Plug-in Module

View package