SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit
MSP-EXP432P401R
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

To get started developing with this LaunchPad:
Step 1: Buy the MSP-EXP432P401R LaunchPad
Step 2: Download the MSP432 SDK
Step 3: Complete the Out-of-Box experience and take the SimpleLink Academy trainings

The SimpleLink™ MSP432P401R LaunchPad™ development kit enables you to develop high-performance applications that benefit from low-power operation. It features the MSP432P401R – which includes a 48MHz ARM® Cortex®-M4F, 80uA/MHz active power and 660nA RTC operation, SAR Precision ADC with 16-bit performance and AES256 accelerator.

All pins of the MSP-EXP432P401R device are fanned out for easy access. These pins make it easy to plug in 20-pin and 40-pin BoosterPack™ modules that add additional functionality including Bluetooth® low energy, Wi-Fi® wireless connectivity, and more.

The out-of-box provided with the MSP-EXP432P401R LaunchPad kit features a graphical user-interface that enables the user to type in the desired beats per minute of an RGB LED, and select from over 16 million color options. See how simple it is to get started, with the MSP432 Quick Start Guide.

You can browse all documentation online with TI Resource Explorer and start development with SimpleLink MSP432 software development kit (SDK) and related SDK plugins, which make it easy to add Bluetooth low energy or Wi-Fi when adding a SimpleLink wireless BoosterPack. Other professional development environments are also available, such as TI's online CCS Cloud IDE, Eclipse-based Code Composer Studio, IAR Embedded Workbench, and Keil uVision.

This LaunchPad kit includes an on-board emulator with EnergyTrace+ Technology, which means you can program and debug your projects without the need for additional tools, while also measuring total system energy consumption.

More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.

Features
  • Low-power, high performance MSP432P401R MCU
    • 48MHz 32-bit ARM Cortex M4F with Floating Point Unit and DSP acceleration
    • Power consumption: 80uA/MHz active and 660nA RTC standby operation
    • Digital: Advanced Encryption Standard (AES256) Accelerator, CRC, DMA, HW MPY32
    • Memory: 256KB Flash, 64KB RAM
    • Timers: 4 x16-bit, and 2 x 32-bit
    • Communication: Up to 4 I2C, 8 SPI, 4 UART
  • 40 pin BoosterPack Connector, and support for 20 pin BoosterPacks
  • Onboard XDS-110ET emulator featuring EnergyTrace+ Technology
  • 2 buttons and 2 LEDs for User Interaction
  • Back-channel UART via USB to PC

What's Included

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CC2564MABOOST-MSP432-BNDL:
CC2564MODA BoosterPack + MSP432P401R LaunchPad Bundle

$39.99(USD)



Not Available ACTIVE

MSP-EXP432P401R:
MSP432P401R LaunchPad

$19.99(USD)


Pricing may vary.



ACTIVE

NFCLINK-BNDL-MSP432:
NFC/RFID BoosterPack + MSP432 LaunchPad Evalulation Kit Bundle

$44.99(USD)



Not Available ACTIVE

CC3120-EMUBOOST-MSP432LP :
SimpleLink Wi-Fi CC3120 BoosterPack + Advanced Emulation BoosterPack for SimpleLink Wi-FI + MSP-EXP432P401R LaunchPad Bundle



Not Available ACTIVE

CC3120BOOST-MSP432P401R :
SimpleLink Wi-Fi CC3120 BoosterPack for SimpleLink Wi-FI + MSP-EXP432P401R LaunchPad Bundle



Not Available ACTIVE

CC3120MOD-MSP432 :
SimpleLink Wi-Fi CC3120MOD BoosterPack and MSP-EXP432P401R LaunchPad Bundle

$57.98(USD)



Not Available ACTIVE

CC3120MOD-EMU-MSP432 :
SimpleLink Wi-Fi CC3120MOD BoosterPack, Advanced Emulation BoosterPack and MSP-EXP432P401R LaunchPad Bundle

$80.97(USD)



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 2761 17 Jun 2019
Application notes (6)
Title Type Size (KB) Date
PDF 366 19 Oct 2017
Multiple Files   14 Jul 2017
PDF 86 07 Mar 2017
PDF 1493 28 Nov 2016
PDF 80 23 Jun 2016
PDF 1236 19 Mar 2015
User guides (5)
Title Type Size (KB) Date
PDF 11086 24 Apr 2020
PDF 4631 16 Apr 2020
PDF 1731 26 Nov 2018
PDF 4212 08 Mar 2018
PDF 3703 15 Mar 2017
White papers (6)
Title Type Size (KB) Date
PDF 1580 25 Sep 2019
PDF 19466 30 May 2018
PDF 873 16 Oct 2017
PDF 2974 19 Jul 2017
PDF 728 11 May 2017
PDF 208 04 Apr 2017
More literature (3)
Title Type Size (KB) Date
30 Jul 2015
08 Oct 2015
PDF 62 02 Jan 2019

Software development (8)

Name Part Number Software Type
MSP Graphics Library  MSP-GRLIB  Drivers & libraries 
ARM® Keil® MDK  MSPKEIL  IDEs, configuration, compilers & debuggers 
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  IDEs, configuration, compilers & debuggers 
Energia  ENERGIA  IDEs, configuration, compilers & debuggers 
EnergyTrace Technology  ENERGYTRACE  IDEs, configuration, compilers & debuggers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  IDEs, configuration, compilers & debuggers 
ULP (Ultra-Low Power) Advisor  ULPADVISOR  IDEs, configuration, compilers & debuggers 
SimpleLink MSP432 Software Development Kit (SDK)  SIMPLELINK-MSP432-SDK  Software development kits (SDK) 

Hardware development (1)

Name Part Number Tool Type
100-pin Target Development Board for SimpleLink™ MSP432P4x MCUs (microcontroller not included)  MSP-TS432PZ100  Evaluation boards 

TI Devices (14)

Part Number Name Product Family
CC2650MODA  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash  Wireless connectivity 
MSP432P4011  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P401M  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with precision ADC, 128kB Flash and 32kB RAM  SimpleLink Solutions 
MSP432P401R  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU With Precision ADC, 256KB Flash and 64KB RAM  SimpleLink MCUs 
MSP432P401V  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P401Y  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P4111  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P411V  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P411Y  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
SN74AVC4T245  4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators 
SN74CBTLV3257  3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode  Switches & multiplexers 
TPD4E004  4-channel ESD protection array for high-speed data interfaces  Circuit protection ICs 
TPS2012  5.5-V, 2-A, 95-mΩ, load switch  Power switches 
TUSB1210  High-speed 480-Mbps USB 2.0 OTG transceiver  USB ICs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles