MSP-TS430D8 - 8-pin Target Development Board for MSP430G2x MCUs
MSP-TS430D8
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The MSP-TS430D8 is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports MSP430 Flash parts in a 8-pin SOIC package (TI package code: D). Please check your target’s device documentation to find the correct target board.

A flash emulation tool (FET) is required to interface this target board to a PC. This may be purchased seperately (MSP-FET430UIF) or bundled with the target board MSP-FET430U8.

Device Support: The MSP-TS430430D8 development kit supports the MSP430G2210 and MSP430G2230 MCUs in the 8-pin SOIC package (TI package code: D).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • The target board breaks out all of the pins of the MSP430 device for easy prototyping. When plugged into a flash emulation tool, the target board allows the MSP430 device to interface with a PC for programming and debugging.
  • Target board features a status LED, JTAG adapter, and header pin-outs.
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF

What's Included

  • The MSP-TS430D8 target board with a ZIF socket fitting MSP430G2xx0 derivatives in 8-pin SOIC (D) packages
  • MSP430 Flash Devices (2): MSP430G2xx0

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Description  

MSP-TS430D8:
MSP430 8-Pin Socket Target Board

$89.00(USD)


Pricing may vary.



ACTIVE Target Board Only | MSP430 8-Pin Target Board Only for MSP430G2xx  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 8174 07 Feb 2020
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software development (3)

Name Part Number Software Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  IDEs, configuration, compilers & debuggers 
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  IDEs, configuration, compilers & debuggers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  IDEs, configuration, compilers & debuggers 

TI Devices (2)

Part Number Name Product Family
MSP430G2210  16 MHz MCU with 2KB FLASH, 128B SRAM, Comparator, UART/SPI/I2C, Timer  Microcontrollers (MCU) 
MSP430G2230  16 MHz MCU with 2KB FLASH, 256B SRAM, 10-bit ADC, SPI/I2C, Timer  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles