PGA411-Q1 Evaluation Module
PGA411Q1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

The PGA411-Q1 is a resolver to digital converter with an integrated exciter amplifier, boost regulator power supply, that is capable of both exciting and reading the sine and cosine angle from a resolver sensor. The integration of the exciter amplifier and boost supply with protections in the PGA411-Q1 enables BOM cost and PCB space reductions for customer’s solutions due to the elimination of most external and passive components. The PGA411-Q1 has an internal clock to generation a sine wave used for sensor excitation and has an option for using an external clock. This feature is one of the many of this device that allows flexibility in both sensor choice and platform scalability. The architecture of the Analog Front End in the device allows the user to get a full 12 bits of resolution for the angle position and velocity calculations. Due to the high integration of the PGA411-Q1 has diagnostics and protection on each internal block inside the device.  The integrated continuous diagnostics monitor can signal a fault condition through a dedicated pin which can be used as a MCU interrupt via the SPI bus.

Features

 

  • Integrated Exciter Amplifier (145 mA, 5 Vin) and Boost Power Supply (10V-17V, 5 Vin)
  • Developed using SafeTI for ISO26262 and IEC61508
  • Analog and Logic Built-In-Self-Test (BIST)
  • Programmable fault thresholds and filters

 


Order Now
Part Number Buy from Texas Instruments or Third Party Status

PGA411Q1EVM:
PGA411-Q1 Evaluation Module

$149.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 6767 01 Mar 2016
Design files (1)
Title Type Size (KB) Date
ZIP 5611 02 May 2017
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 6105 26 Feb 2016

Software development (1)


TI Devices (1)

Part Number Name Product Family
PGA411-Q1  Resolver-to-digital converter with integrated exciter amplifier and power supply  Specialty sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles