Description
The phyCORE®-AM335x SOM supports the Texas Instruments Sitara™ AM335x family of processors which feature high processing performance, low power, and a highly integrated peripheral set enriched with cutting-edge graphics processing as well as real time protocol support. The 220-pin SOM interconnect allows interfaces such as dual USB OTG, dual Gigabit Ethernet, CAN, and LCD to be accessed with ease.
PHYTEC is an industry-leading provider and integrator of System on Modules (SOMs), embedded middleware and design services that enable customers to bring complex products quickly and easily to market. We guide our customers from design to production utilizing our deep domain expertise; high-quality products; expertise in supply chain; and agile, collaborative practices. With both in-house assembly and external production partners, PHYTEC offers customized solutions at low to high volumes.
For over 30 years we have provided SOMs and related hardware, software, kits and design services to customers across a wide range of industries. These solutions enable our customers to reduce time-to- market, development costs and design risk. Through our strategic alliance with TI, PHYTEC has delivered first-to-market solutions for Sitara processors as well as other TI devices.
PHYTEC is a member of the TI third-party network and is headquartered in Mainz, Germany, with branches in the United States, France, China and India.
Learn more about PHYTEC at www.phytec.com.
Features
- PowerVR SGX530 3D graphics
- Industrial communications subsystem
- Up to 1 GB DDR3 / 2 GB NAND
- SD/SDIO/MMC, USB, CAN, UART, I2S, I2C, display, 10/100/1000 Mbit/s ethernet
- Industrial temperature -40°C to +85°C