PMP10002

1.25V@1A Synchronous Step-Down Converter with Integrated MOSFETs Reference Design

PMP10002

Design files

Overview

This design is a synchronous buck converter for automotive applications. It uses the TPS57112-Q1 to deliver an output voltage of 1.25V@1.0A. The adjustable switching frequency is 2MHz.

Features
  • High switching frequency
  • Low power
Output voltage options PMP10002.1
Vin (Min) (V) 2.95
Vin (Max) (V) 3.6
Vout (Nom) (V) 1.25
Iout (Max) (A) 1
Output Power (W) 1.25
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU896.PDF (456 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE04.PDF (102 K)

Detailed schematic diagram for design layout and components

TIDRE05.PDF (104 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRE06.PDF (208 K)

Detailed overview of design layout for component placement

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10002 Test Results Apr. 08, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos