PMP10026

6.5V/2A Boost Converter Reference Design

PMP10026

Design files

Overview

This reference design provides an output voltage of 6.5V from an input voltage range of 3V to 6.5V.

Features
  • For Automove Applications
  • Low Parts Count
  • Excellent Load and Line Regulation
  • Hold up PSU for Dashboard
Output voltage options PMP10026.1
Vin (Min) (V) 3
Vin (Max) (V) 6.5
Vout (Nom) (V) 6.5
Iout (Max) (A) 2
Output Power (W) 13
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAP2.PDF (667 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRH59.PDF (237 K)

Detailed schematic diagram for design layout and components

TIDRH60.PDF (79 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH62.ZIP (77 K)

Files used for 3D models or 2D drawings of IC components

TIDCAZ0.ZIP (66 K)

Design file that contains information on physical board layer of design PCB

TIDRH61.PDF (49 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
MOSFETs

CSD17527Q5A30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 10.8 mOhm

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10026 Test Results Sep. 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos