PMP10029

Reference Design - DDR3/DDR4 Power Supply with 5V Input and 10A Load for Industrial PCs

PMP10029

Design files

Overview

This reference design shows a universal power supply solution for DDR3 and DDR4 memory. A synchronous Buck converter provides an output voltage of 1.35V for a 9A load in DDR3L configuration. A linear regulator provides a second voltage of 0.675V for a 2A load.

Features
  • Built and tested
  • Solution for DDR3, DDR3L, DDR3U and DDR4 by adjusting just a single resistor
  • High efficiency
  • Very good dynamic performance
  • Headroom for transients
  • Very low ripple
Output voltage options PMP10029.1 PMP10029.2
Vin (Min) (V) 1.35 4.5
Vin (Max) (V) 1.35 5.5
Vout (Nom) (V) 1.35 1.35
Iout (Max) (A) 2 9
Output Power (W) 2.7 12.15
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Linear Regulator Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU924.PDF (780 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREA7.PDF (176 K)

Detailed schematic diagram for design layout and components

TIDREA8.PDF (18 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREA9.PDF (432 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

DDR memory power ICs

TPS51716Complete DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO

Data sheet: PDF | HTML
Power blocks

CSD87350Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10029 Test Results Apr. 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos