Universal AC Input, 10.5V/1.8A DC Output, Isolated Synchronous Flyback Converter Reference Design
PMP10164
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10164 reference design supplies 10.5V@1.8A from universal AC mains; the isolated Flyback topology is the most used for low power range due to single magnetic component. Since the load is a power line communication chip, a fixed frequency modulation has been chosen. The controller LM5021 performs also pulse skip mode thus improving efficiency at light load. A synchronous rectification controller UCC24630 has been employed to increase the efficiency and the thermal performance.

Features
  • LM5021 based Isolated Flyback in constant switching frequency delivering 10.5V@1.8A
  • >87% efficiency at full load and 230Vac
  • Synchronous rectification with UCC24630 improves efficiency and thermal performance
  • Output overvoltage protection with latch, in case of loop opto fail
  • This design is tested and includes test results and CAD files

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10164.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)265
Vout (Nom) (V)10.5
Iout (Max) (A)1.8
Output Power (W)18.9
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19533Q5A  100V, N ch NexFET MOSFETâ„¢, single SON5x6, 9.5mOhm  MOSFETs  Sample & Buy Not Available
LM5021  30V, 1MHZ current mode PWM controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC24630  Synchronous rectifier controller With Ultra Low Standby current  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD19533Q5A VSONP (DQJ)| 8 Download
LM5021 Download Download
Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC24630 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 984 28 Sep 2015
Design files (4)
Title Type Size (KB) Date
ZIP 1004 28 Sep 2015
PDF 1477 28 Sep 2015
PDF 129 28 Sep 2015
PDF 390 28 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles