PMP10182

Wide Input Automotive Buck Reference Design

PMP10182

Design files

Overview

This automotive reference design has an input voltage range of 10V to 45V and provides an output voltage of 9.0V @ 150mA. It's using only ceramic capacitors on the output as well as on the input which enables the use for a wide temperature range.

Features
  • Only Ceramic Capacitors
  • High Efficiency
  • Small Solution Size
  • High Switching Frequency
Output voltage options PMP10182.1
Vin (Min) (V) 10
Vin (Max) (V) 45
Vout (Nom) (V) 9
Iout (Max) (A) .15
Output Power (W) 1.35
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAK5.PDF (798 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGS6.PDF (105 K)

Detailed schematic diagram for design layout and components

TIDRGS7.PDF (18 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGS8.PDF (1351 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS540614.7V to 60V Input, 200mA Synchronous Step-Down Converter with Low IQ

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10182 Test Results Sep. 09, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos