34V@2.8A LED Street Light Reference Design
PMP10291
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
This non-isolated Boost Converter delivers a constant current of 2.8A into 10 series white LEDs from a 24V input voltage source. Open LED circuitry protects the converter from possible damage from an overvoltage condition. This converter offers an extremely high effciency of greater than 96% while using low cost components.
Features
- 24V +/- 10% input voltage
- Greater than 96% efficiency
- Low Cost
- This reference design has been lab tested and is supported with design files and an application note
See the Important Notice and Disclaimer covering reference designs and other TI resources.