PMP10291

34V@2.8A LED Street Light Reference Design

PMP10291

Design files

Overview

This non-isolated Boost Converter delivers a constant current of 2.8A into 10 series white LEDs from a 24V input voltage source. Open LED circuitry protects the converter from possible damage from an overvoltage condition. This converter offers an extremely high effciency of greater than 96% while using low cost components.

Features
  • 24V +/- 10% input voltage
  • Greater than 96% efficiency
  • Low Cost
  • This reference design has been lab tested and is supported with design files and an application note
Output voltage options PMP10291.1
Vin (Min) (V) 21.6
Vin (Max) (V) 26.4
Vout (Nom) (V) 34
Iout (Max) (A) 2.8
Output Power (W) 95.2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB56.PDF (1187 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIW5.PDF (121 K)

Detailed schematic diagram for design layout and components

TIDRIW6.PDF (95 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIW7.PDF (70 K)

Detailed overview of design layout for component placement

TIDRIW9.ZIP (7305 K)

Files used for 3D models or 2D drawings of IC components

TIDCBG0.ZIP (190 K)

Design file that contains information on physical board layer of design PCB

TIDRIW8.PDF (237 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402114.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10291 Test Results Nov. 30, 2015

Related design resources

Reference designs

REFERENCE DESIGN
PMP8943 SEPIC Converter Regulates 0.5A in LED String Reference Design PMP9010 Range boost converter reference design to drive two strings of automotive LEDs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos