PMP10395

18-60VDCin, 6V/31A Active Clamp Forward Reference Design

PMP10395

Design files

Overview

This reference design generates a 6V/31A output from a wide range 18V to 60V DC telecom input.  The UCC2897A controls an active clamp forward converter power stage.  The low gate charge and low RDSon of the CSD18540Q5B, implemented as self-driven synchronous rectifiers, allow this design to achieve a max load efficiency over 94%.  The compact UCC27511 drivers simplify the gate drive circuitry for the synchronous rectifiers.

Features
  • High Efficiency (over 95%)
  • Low profile, less than 0.5 inches (12.5mm) max component height
  • Self-driven synchronous rectifiers reduce drive complexity
Output voltage options PMP10395.1
Vin (Min) (V) 18
Vin (Max) (V) 60
Vout (Nom) (V) 6
Iout (Max) (A) 31
Output Power (W) 186
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU597.PDF (4559 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBA7.PDF (186 K)

Detailed schematic diagram for design layout and components

TIDRBA8.PDF (84 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBA9.PDF (87 K)

Detailed overview of design layout for component placement

TIDRBB0.PDF (338 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Low-side drivers

UCC275114-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay

Data sheet: PDF | HTML
N-channel MOSFETs

CSD18540Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML
PWM controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10395 Test Results Oct. 14, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos