High-Efficiency Adjustable Output Synchronous Boost Converter Reference Design
PMP10538
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP10538 is a Single-Phase Synchronous Boost Converter using the LM5122 controller IC. The design accepts an input voltage of 18Vin to 20Vin and provides an output of 30Vout to 54Vout, capable of supplying 1.7A of continuous current to the load or 0A to 3.4A Max. The output voltage can be adjusted between 30Vout and 54Vout by driving the Vadj. input of the Op-Amp circuit between 0V and 3V.

Features

  • High efficiency design
  • Adjustable output voltage
  • Cycle-by-Cycle Current limit with programmable hiccup mode overload protection
  • Precision voltage reference accuracy of ±1%
  • Synchronizable to external clock


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10538.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)20
Vout (Nom) (V)54
Iout (Max) (A)1.7
Output Power (W)91.8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM321  Low Power Single Op Amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM321 Download Download
LM5122 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1469 09 Jun 2015
Design files (6)
Title Type Size (KB) Date
ZIP 308 09 Jun 2015
ZIP 721 09 Jun 2015
PDF 1305 09 Jun 2015
PDF 145 09 Jun 2015
PDF 137 09 Jun 2015
PDF 424 09 Jun 2015

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles