Minature 2A Power Supply with LMZ20502 Nano Module - Reference Design
PMP10595
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP10595 reference design is a miniature 1.8V, 2A output power supply using the SIMPLE SWITCHER® LMZ20502 nano module. The reference design takes advantage of the miniature package and high level integration of the LMZ20502 to achieve small solution size, which is about 5mm x 6mm (30 sq. mm). The design can supply up to 2A output from an input range of 2.7V to 5.5V. On the reference board the LMZ20502 is set in AUTO mode, and it can achieve good efficiency from light to full load.

Features
  • LMZ20502 nano module with integrated inductor
  • 2.7V to 5.5V input, 1.8V, 2A output power supply
  • 30 sq. mm tiny solution size
  • Sub 100uA operating quiescent current
  • Good light load efficiency with LMZ20502's AUTO mode
  • This circuit board is tested, and the design files and test report are included.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10595.1
(Output Voltage 1)
Vin (Min) (V)2.7
Vin (Max) (V)5.5
Vout (Nom) (V)1.8
Iout (Max) (A)2
Output Power (W)3.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMZ20502  2.7V to 5.5V, 2A High Density Nano Module  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ20502 uSiP (SIL)| 8 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 219 22 Jan 2015
Design files (4)
Title Type Size (KB) Date
ZIP 199 22 Jan 2015
PDF 288 22 Jan 2015
PDF 97 22 Jan 2015
PDF 137 22 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles