PMP10835

LED Driver SEPIC Converter (9.9V@0.24A) Reference Design

PMP10835

Design files

Overview

This SEPIC converter regulates current in 3 series white LEDs to 0.24A while operating over an input voltage range of 8.7V - 16.5V. The SEPIC operates at 1.2MHz, allowing the circuit to occupy an area of only 10mm x 20mm. Applications include an LED backlight for portable medical devices.

Features
  • Low cost, small area, integrated FET design
  • Very good efficiency (86% at full load, 12Vin)
  • External PWM signal linearly controls LED current
  • Low profile (1.8mm max height)
  • Optional open LED status output signal
Output voltage options PMP10835.1
Vin (Min) (V) 8.7
Vin (Max) (V) 16.5
Vout (Nom) (V) 9.9
Iout (Max) (A) .24
Output Power (W) 2.376
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC35.PDF (2135 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMY5.PDF (83 K)

Detailed schematic diagram for design layout and components

TIDRMY6.PDF (103 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMY7.PDF (41 K)

Detailed overview of design layout for component placement

TIDRMY9.ZIP (18086 K)

Files used for 3D models or 2D drawings of IC components

TIDCCG9.ZIP (877 K)

Design file that contains information on physical board layer of design PCB

TIDRMY8.PDF (216 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Backlight LED drivers

TPS61165High brightness white LED driver in 2mm x 2mm QFN Package

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10835 Test Results Jul. 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos