Three Output Synchronous Buck Converter for Automotive Radio Tuner Reference Design

(ACTIVE) PMP10851

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design, incorporating the TPS65263, is a three output Synchronous Buck Converter intended for automotive radio tuners. The input voltage range is 6.5V to 16V, with all outputs designed up to 1A.

Features
  • Designed for small size (24mm x 16mm)
  • Switching frequency is 2 MHz
  • All output are designed up to 1A

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10851.1
(Output Voltage 1)
PMP10851.2
(Output Voltage 2)
PMP10851.3
(Output Voltage 3)
Vin (Min) (V)6.56.56.5
Vin (Max) (V)161616
Vout (Nom) (V)1.21.23.3
Iout (Max) (A)1.51.5
Output Power (W)1.2.64.95
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS65263-Q1  4.0V-18V Vin, 3A/2A/2A Triple Synchronous Buck Converter with I2C Controlled Dynamic Voltage Scaling  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS65263-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1600 10 Feb 2015
Design files (3)
Title Abstract Type Size (KB) Date
ZIP 281 10 Feb 2015
PDF 109 10 Feb 2015
PDF 120 10 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs