24V to 12V/3.4A Active Clamp Forward Converter Reference Design with Robust System Protection
PMP10861
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10861 uses active clamp forward converter for an isolated 24V to 12V/3.4A conversion. Reverse input connection, output over-current protection, output over-voltage protection, input inrush current limiting circuit are integrated in this board. With wide 9-36V input voltage range, over 89.5% peak efficiency is achieved with 24V input voltage. All the components temperature rise are less than 30oC at full load condition.

Features
  • 24V to 12V/3.4A active clamp forward converter
  • 9V to 36V input voltage range
  • Integrated protections: reverse input connection, output over-current protection, output over-voltage protection
  • Peak 89.5% efficiency with 24V iinput
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10861.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)36
Vout (Nom) (V)12
Iout (Max) (A)3.4
Output Power (W)40.8
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18534Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 9.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD19533Q5A  100V, N ch NexFET MOSFET™, single SON5x6, 9.5mOhm  MOSFETs  Sample & Buy Not Available
CSD19534Q5A  100V, N ch NexFET MOSFET™, single SON5x6, 15.1mOhm  MOSFETs  Sample & Buy Not Available
TL331  High Voltage Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPS2590  3-V-20-V, 30mΩ, 2-5A eFuse  Power switches  Sample & Buy View Design Kits & Evaluation Modules
UCC27511  4-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay  Gate drivers  Sample & Buy Not Available
UCC2897A  110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18534Q5A VSONP (DQJ)| 8 Download
CSD19533Q5A VSONP (DQJ)| 8 Download
CSD19534Q5A VSONP (DQJ)| 8 Download
TL331 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS2590 Download Download
UCC27511 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2591 21 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 479 21 Nov 2016
ZIP 1794 21 Nov 2016
PDF 725 21 Nov 2016
PDF 268 21 Nov 2016
PDF 172 21 Nov 2016
PDF 246 21 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles