Universal AC Input, 380V/1kW CCM Boost Power Factor Regulator Reference Design
PMP11062
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11062 reference design uses the UCC28180 CCM PFC controller to generate a 380V/1kW output from a universal AC input. In addition to that, the UCC28722  PSR controller is used as bias supply in this design. Over 96% peak efficiency is achieved at  120VAC/60Hz input and over 98% efficiency is achieved at 230VAC/50Hz input.

Features
  • Continuous conduction mode boost power factor regulator
  • 60kHz switching frequency
  • 96% peak efficiency @ 120VAC/60Hz
  • 98% peak efficiency @230VAC/50Hz
  • Conduction EMI test result included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11062.1
(Output Voltage 1)
PMP11062.2
(Output Voltage 2)
Vin (Min) (V)9090
Vin (Max) (V)264264
Vout (Nom) (V)38015
Iout (Max) (A)2.63.2
Output Power (W)999.43
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeACAC
TopologyBoost- PFCBuck- Non Sync

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC27511  4-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay  Gate drivers  Sample & Buy Not Available
UCC28180  18kHz-250kHz CCM PFC controller with Enhanced Start-up and Transient Response  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28722  Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC27511 Download Download
UCC28180 Download
UCC28722 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 2148 13 May 2016
Design files (6)
Title Type Size (KB) Date
ZIP 618 13 May 2016
ZIP 1155 13 May 2016
PDF 793 13 May 2016
PDF 92 13 May 2016
PDF 150 13 May 2016
PDF 176 13 May 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles