10V-13V Input Constant Output Current Capacitor-Charger Boost Converter (28V@0.13A) Reference Design
PMP11228
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This 28V boost converter charges a capacitor "bank" at a constant 0.13A to reduce the power drawn from the 10V - 13V input. Two control loop are implemented; one to regulate output current and a second to regulate output voltage. This design can support high pulse load currents at a repetitive rate, with power limited recharging between load pulses.

Features
  • Current loop limits input power regardless of capacitor bank size
  • Very good efficiency (90% with 0.13A load at 12Vin)
  • Designed to support pulse load applications

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11228.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)13
Vout (Nom) (V)28
Iout (Max) (A).13
Output Power (W)3.64
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA139  2.7 to 36V, 440kHz Variable gain current sense amplifier  Current sense amplifiers  Sample & Buy Not Available
TLV272  Dual 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS55340-Q1  Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA139 Download Download
TLV272 Download Download
Download Download
Download Download
TPS55340-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1633 31 Oct 2016
Design files (6)
Title Type Size (KB) Date
ZIP 176 31 Oct 2016
ZIP 1853 31 Oct 2016
PDF 184 31 Oct 2016
PDF 47 31 Oct 2016
PDF 105 31 Oct 2016
PDF 112 31 Oct 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles