Class 4 PoE Flyback Converter (12V@2.125A) Reference Design
PMP11254
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The flyback topology with diode rectification provides a low cost solution for Class 4 PoE applications.  The TPS23751 is a combination PoE PD controller and PWM controller, saving cost and space.  This converter is well suited for PoE applications such as security cameras and wireless access points.

Features
  • Ethernet Alliance certified for receiving Class 4 power
  • Isolated non-synchronous flyback-low cost
  • Very good efficiency (88% at max load)
  • Optional VFO mode for improved light load efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11254.1
(Output Voltage 1)
Vin (Min) (V)42.5
Vin (Max) (V)57
Vout (Nom) (V)12
Iout (Max) (A)2.125
Output Power (W)25.5
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync
POE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23751  IEEE 802.3at PoE interface with flyback DC-DC controller  Power over Ethernet (PoE) ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS23751 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1220 09 May 2016
Design files (3)
Title Type Size (KB) Date
ZIP 424 09 May 2016
PDF 117 09 May 2016
PDF 497 09 May 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles