PMP11281

Universal AC Input, 5V/10A/50W PSR Flyback Power Supply W/over 88% Avg Efficiency Reference Design

PMP11281

Design files

Overview

PMP11281 is a quasi-resonant Flyback power suppy based on the UCC28730 primary side regulation (PSR) controller. The elimination of optocoupler using PSR topology promises higher reliability and lower system cost. The design achieves less than 40mW standby power losses and over 88% average efficiency. The design also features UCC2463x synchronous rectification controller.

Features
  • 85VAC to 265VAC, 50/60Hz input, 5V/10A/50W output
  • Over 88% average 4-point efficiency
  • Over 77% efficiency at 10% load (5W)
  • Less than 40mW standby power losses
  • Protected against output short-circuits
Output voltage options PMP11281.2
Vin (Min) (V) 85
Vin (Max) (V) 264
Vout (Nom) (V) 5
Iout (Max) (A) 10
Output Power (W) 50
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Industrial
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAG9.PDF (1460 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGJ4A.PDF (204 K)

Detailed schematic diagram for design layout and components

TIDRGJ5A.PDF (137 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGJ6.PDF (93 K)

Detailed overview of design layout for component placement

TIDRGJ8.ZIP (840 K)

Files used for 3D models or 2D drawings of IC components

TIDCAS5.ZIP (566 K)

Design file that contains information on physical board layer of design PCB

TIDRGJ7.PDF (551 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Flyback controllers

UCC28730Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML
ESD & surge protection ICs

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
N-channel MOSFETs

CSD18509Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.2 mOhm

Data sheet: PDF | HTML
SR & load share controllers

UCC24630Synchronous rectifier controller With Ultra Low Standby current

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2513Dual USB Dedicated Charging Port Controllers

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS25591.2-4.7A adjustable ILIMIT, 2.5-6.5V, 13mΩ USB power switch, active-high

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP11281 Test Results (from PMP10974) Aug. 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos